eo_logo
 
Product added to cart

0.5mW 110V Linear, HeNe Laser

Low-Noise Lumentum Helium-Neon Laser with self-contained power supply

Low-Noise Lumentum Helium-Neon Laser with self-contained power supply
×
Stock #61-315 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$50,225
Qty 1+
NT$50,225
Volume Pricing
Request Quote
下載產品資料

Specifications

概況

Warm-Up Time (minutes):
10.00
Manufacturer:
Lumentum
Type of Laser:
HeNe
Laser Class - CDRH:
II
Operating Lifetime (hours):
12,000
Model Number:
1508P-1

物理和機械特性

Dimensions (inches):
2.50 x 2.00 x 7.00
Weight (lbs):
1.20

光學特性

Polarization:
500:1
Spatial Mode:
>95% TEM00
Wavelength (nm):
632.80
Beam Diameter Tolerance (%):
±3
Beam Divergence Tolerance (%):
±3
Beam Diameter (mm):
0.48
Beam Divergence (mrad):
1.7
Color:
Red

電氣性能

Output Power (mW):
>0.5
Power Stability (%):
±2.5
RMS Noise:
30 Hz - 10 MHz: 1.0%
Longitudinal Mode Spacing, Nominal (MHz):
1090
Minimum Output Power, TEM00 (mW):
0.5

硬體與介面連接

Power Supply:
Power Supply Required and Sold Separately:
USA: #11-378
Europe: #35-224
Japan: Not Available
Korea: Not Available
China: #11-378
Output Type:
Free Space
Input Voltage (V):
120

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:

產品概覽

  • 低雜訊
  • 獨立電源供應器
  • 外型小巧

Lumentum氦氖雷射具有封裝牢固的內部反射鏡及小巧的外型尺寸。由於雷射雜訊低,因此能夠提升雷射的可靠性、設計靈活度及效能。該雷射槽具有開口,可安裝於實驗室載物台。該Lumentum氦氖雷射另有獨立電源供應器,以實現簡易的系統整合。典型應用包括對準、度量及檢測。

注意:Lumentum過去亦稱為JDSU。該氦氖雷射遵循24CFR1040與IEC 825-1:1993。

Technical Information

Beam Expander Mounting ConfigurationsClick on an item below to be brought to that item's product page.

 

Accessories

Title   Compatible Laser Stock Number  比較庫存號碼  價格 Buy
Thread-to-Thread Model, Laser Bezel Plate #34-891, #61-315, #61-337, #61-338, #61-382, #61-360, #61-373, #61-374 #61-261 NT$5,145   Request Quote
  • 5-7 Days
    ×
110/220V Universal AC Adapter for Standard Lumentum HeNe Lasers - #11-378 NT$4,305   Request Quote