eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC®組件由愛特蒙特光學設計、指定或製造。進一步瞭解

12.7mm Uncoated, Littrow Dispersion Prism

30° - 60° - 90° Littrow Dispersion Prisms

×
Stock #43-648 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$2,275
Qty 1-5
NT$2,275
Qty 6+
NT$1,820
Volume Pricing
Request Quote
下載產品資料

Specifications

概況

Type:
Littrow Prism

物理和機械特性

Length (mm):
12.70
Dimensional Tolerance (mm):
±0.13
Bevel:
Protective bevel as needed

光學特性

Coating:
Uncoated
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
80-50
Angle Tolerance (arcmin):
±10
Image Orientation:
Right-Handed
Ray Deviation (°):
60
Wavelength Range (nm):
350 - 2200
Power (fringes) @ 632.8nm:
3.00
Irregularity (fringes) @ 632.8nm:
1.00

Regulatory Compliance

RoHS:
REACH 201:
Certificate of Conformance:

產品概覽

  • 若有鍍膜,光線會偏離60°
  • 若無鍍膜,則非常適合作為色散稜鏡
  • 右向旋轉的影像

TECHSPEC® 30°- 60°- 90°利特羅色散稜鏡可用於多種應用。無鍍膜的利特羅色散稜鏡可用於將光線依其分量光譜進行散射;有鍍膜的利特羅色散稜鏡可用於將視線偏轉60°。

Littrow prisms feature 30°, 60°, and 90° angles, and depending on whether the B-C surface is uncoated or coated, are commonly used as dispersion or beam deviation prisms.

Dispersion Prisms (Uncoated)

Collimated white light enters into the A-C surface of the prism, is reflected at the hypotenuse surface, and then dispersed into its component spectrum at the B-C surface. Although Littrow prisms produce narrower dispersion than equilateral prisms, Littrow prisms are typically less expensive.

Beam Deviation Prisms (Coated)

Incident light enters into the aluminum coated B-C surface of the prism at the nominal angle and returns back using the same path. In spectrum dispersion applications utilizing white light, the resolution performance of Littrow prisms is equal to equilateral prisms since the optical path length through the glass substrate is the same distance round-trip. Additionally, light entered into the A-C surface will reflect twice inside the glass substrate before being emitted through the hypotenuse surface at 60°.

Technical Information

Littrow Dispersion Prism Ray Path
Littrow Dispersion Prism Ray Path
Littrow Dispersion Prism Tunnel Diagram
Littrow Dispersion Prism Tunnel Diagram
 
Stock No. A B C
#43-648 12.7mm 21.9mm 12.7mm
#43-672
#43-649 22mm 38.11mm 22mm
#43-673

Frequently Purchased Together

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
This site is protected by VikingCloud's Trusted Commerce program