eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC®組件由愛特蒙特光學設計、指定或製造。進一步瞭解

無鍍膜雙凹 (DCV) 透鏡

×
  • 波長範圍是350-2200nm
  • 憑藉精密的直徑及同軸性容差可輕鬆實現OEM整合
  • 提供各種直徑及焦距
  • 提供附加抗反射鍍膜選擇:VIS-EXTMgF2VIS 0°VIS-NIRNIR INIR II

雙凹 (DCV) 透鏡具有兩個向內彎曲的曲面以及負焦距。它們用於影像縮小及散射光線

一般規格

Bevel:
Protective bevel as needed
Coating:
Uncoated
Focal Length Specification Wavelength (nm):
587.6
Focal Length Tolerance (%):
±1
Surface Quality:
40-20
Power (P-V) @ 632.8nm:
1.5λ
Irregularity (P-V) @ 632.8nm:
λ/4

產品

Dia. (mm) EFL (mm) BFL (mm)  Coating   Substrate   比較   庫存號碼   價格  Buy
6.00 -6.00 -6.41 Uncoated
Other Coating Options
×
N-SF11
6.00 -9.00 -9.32 Uncoated
Other Coating Options
×
N-BK7
6.00 -12.00 -12.33 Uncoated
Other Coating Options
×
N-BK7
9.00 -9.00 -9.61 Uncoated
Other Coating Options
×
N-SF11
9.00 -12.00 -12.41 Uncoated
Other Coating Options
×
N-SF11
9.00 -18.00 -18.49 Uncoated
Other Coating Options
×
N-BK7
12.00 -12.00 -12.81 Uncoated
Other Coating Options
×
N-SF11
12.00 -18.00 -18.65 Uncoated
Other Coating Options
×
N-BK7
12.00 -24.00 -24.65 Uncoated
Other Coating Options
×
N-BK7
20.00 -20.00 -20.55 Uncoated
Other Coating Options
×
N-SF11
25.00 -25.00 -25.69 Uncoated
Other Coating Options
×
N-SF11
25.00 -50.00 -50.82 Uncoated
Other Coating Options
×
N-BK7
25.00 -100.00 -101.64 Uncoated
Other Coating Options
×
N-BK7

Technical Information

相關產品

Custom

愛特蒙特光學(Edmund Optics)為您提供全面的光學和成像元件客製化服務,精準滿足特定應用需求。無論您的專案處於原型開發階段或籌備量產階段,我們都能為您提供靈活的解決方案。從概念設計到產品交付,我們經驗豐富的工程師團隊將為您提供全程支援。

我們的核心能力包括:

  • 尺寸定制、材料定制、鍍膜定制等
  • 高精度表面質量與平整度控制
  • 嚴格的公差要求與復雜的幾何形狀加工
  • 可靈活擴展的生產系統 — 從樣品試產到批量生產
target="_blank">客製化生產能力 或在此提交諮詢需求。

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
This site is protected by VikingCloud's Trusted Commerce program