eo_logo
 
Product added to cart

Windows and Diffusers | 窗鏡或擴散片

Optical Windows are flat, plane-parallel plates that are often used as protective barriers for electronic sensors or detectors from outside environments. Optical Windows should be selected based on the material transmission or mechanical properties of the substrate. Optical Windows do not cause change in the magnification of a system. Edmund Optics’ Optical Windows are offered in a variety of substrates, such as Germanium (Ge), Silicon (Si), N-BK7, UV Fused Silica, Zinc Selenide (ZnSe), or Potassium Bromide (KBr). Multiple anti-reflection coating options are available for the Ultraviolet (UV), visible, or Infrared (IR).

Optical Diffusers are used to control the diffuse area of illumination by evenly diffusing the light source as it passes through the Optical Diffuser. Edmund Optics offers Holographic, Opal, or Ground Glass Diffusers in a variety of sizes or diffusing angles. Holographic Diffusers offer superior transmission efficiency compared to glass diffusers. Optical or Ground Glass Diffusers are cost-sensitive alternatives.

Filter
×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
This site is protected by VikingCloud's Trusted Commerce program