eo_logo
 
Product added to cart

Spectroscopy | 光譜儀

客製以及
批量生產產品

了解更多

Wavelength References Gas Flow Cells Wavelength References Gas Flow Cells New
  • Free Space and Fiber-Coupled Designs for UV through IR
  • Stainless Steel Designs for Operation at High Temperatures and Pressures
  • Designed for Easy Integration
Wavelength References Fiber-Coupled Gas Cells Wavelength References Fiber-Coupled Gas Cells New
  • Hydrogen Cyanide and Acetylene Gasses Available for Wavelength Coverage of 1510 to 1565nm
  • FC and SC Fiber Connection Options with a Variety of Path Lengths Available
  • NIST Traceable Reference Cells
International Light Technologies Spectrometers International Light Technologies Spectrometers New
  • Available in Three Different Wavelength Options 180 - 500nm, 180 - 850nm, or 180 - 1100nm
  • Measures Amplitude, Wavelength, Spectral Irradiance, and Power
  • Extensive Software Included

 

Diffuse Reflectance Phantoms Diffuse Reflectance Phantoms New
  • Mimic Muscle, Brain, or Adipose Tissue
  • Available in 25 x 25 mm and 50 x 50 mm Sizes
  • Ideal for a Range of Life Science Applications
Optical Coherence Tomography (OCT) Phantoms Optical Coherence Tomography (OCT) Phantoms New
  • Point Spread, Multilayer, Pyramid, and Multipurpose Phantoms Available
  • Positive and Negative Target Options
  • Ideal for Calibration of OCT Devices
緊湊型輻照度校準光譜儀 緊湊型輻照度校準光譜儀 New
  • 有 32 x 32 x 21.3 mm的緊湊外形
  • 光譜範圍 450 - 850nm,光譜解析度 <1.5%
  • USB 連接用於供電和圖形使用者介面控制
Optopolymer® 漫反射薄膜 Optopolymer® 漫反射薄膜
  • 光學聚四氟乙烯(PTFE)材料製作,具有朗伯反射
  • 250nm - 2500nm範圍內有高反射率
  • 擁有極高的紫外線穩定性和耐化學腐蝕性
預混合白色反射鍍膜 預混合白色反射鍍膜
  • 反射率大於97%
  • 可用於紫外線至近紅外的範圍
  • 適合塗佈在金屬及多種其他材料上
OCT 成像系統 OCT 成像系統
  • 經濟實惠的光學斷層掃描成像系統
  • 適合用於生物樣本成像、樣本特性化及 OCT 教育
  • 外型精巧的台式裝置
廣波段光纖耦合光源 廣波段光纖耦合光源
  • 適合與分光儀結合使用
  • 可用於紫外到近紅外光譜範圍的燈
  • 氙氣燈、鎢絲燈或氘燈光源
#56-078 - Set of 4 Reflectance Standards (99%, 75%, 50%, and 2%) Spectralon® 白色、灰階及彩色漫射反射標準板
  • 適用於光譜儀、比色法、放射測定和機器視覺應用
  • 漫射反射不受視角影響
  • 耐用、穩定且可洗
  • 供應含 NIST 可追蹤校準憑證及資料的序列化版本
Educational Spectroscope Educational Spectroscope
  • Measure Wavelengths of Various Light Sources
  • Detect Elements by Flame Emmission
  • Ideal for Educational Classroom Use
通用積分球系統 通用積分球系統
  • 非常適用於量測光源
  • 可進行升級以校準傳感器及測試透鏡
  • 專為簡易系統整合而設計
實驗室用分光儀 實驗室用分光儀
  • 頗具成本效益,波長範圍從380到750nm
  • 輕量級、緊湊型設計
  • 隨附USB纜線及軟體
  • Spectrometer Accessories Also Available
手動Mini-Chrom單色儀 手動Mini-Chrom單色儀
  • 提供6種波長範圍選擇
  • 緊湊的便攜尺寸
  • 提供2個近紅外版本

Spectrometers are used to measure the properties of light for a variety of spectrometry applications including environmental or chemical analysis, fluorescence, or Raman. Spectrometers are optical instruments that incorporate detectors to detect spectral lines and measure their wavelength or intensity. Spectrometers are ideal for determining compositional makeup for detecting weak light signals. Spectrometers can also be used to test the efficiency of an optical filter in order to determine whether a filter has properly blocked or transmitted specific wavelengths.

Edmund Optics offers a wide variety of Spectrometers, including Spectrometers that have been optimized for Raman or fluorescence spectroscopy. Raman Spectrometers are ideal for Raman applications in the visible to the near infrared. The Fluorescence Spectrometers are ideal for use in low light fluorescence applications where the ability to detect weak signals is crucial for proper measurement. Additionally, fluorescence Spectrometers feature broadband spectral response ranges for detecting wide wavelength bands along with a wide slit width for increased throughput.

×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin