eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC®組件由愛特蒙特光學設計、指定或製造。進一步瞭解

35 x 35mm Silver, 4-6λ Mirror

×
Stock #89-489 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$1,379
Qty 1-5
NT$1,379
Qty 6+
NT$1,028
Volume Pricing
Request Quote
下載產品資料

Specifications

概況

Type:
Flat Mirror

物理和機械特性

Dimensions (mm):
35.0 x 35.0
Dimensional Tolerance (mm):
±0.25
Clear Aperture CA (mm):
33.25 x 33.25
Edges:
Seamed, 0.5mm Maximum Edge Chip
Thickness (mm):
3.00
Length (mm):
35.00
Width (mm):
35.00

光學特性

Surface Flatness (P-V):
4 - 6λ
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Float Glass
Surface Quality:
60-40
Coating Specification:
Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
Coating:
Protected Silver (450-10000nm)
Coating Type:
Metal
Wavelength Range (nm):
450 - 10000
Damage Threshold, Reference: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
0.5 J/cm2 @ 532nm & 1064nm, 10ns

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

產品概覽

  • 提供形狀和尺寸
  • 鍍膜可選增強型鋁膜、保護型鍍金和保護型鍍銀  
  • 如果您有任何定制尺寸要求,請聯繫我們

TECHSPEC®第一款表面反射鏡由沉積在玻璃基板前表面的高反射性塗層製成。這些反射器提供增強鋁,保護金和保護銀塗層,具有高反射率,450奈米。塗層表面用於反射入射光線。TECHSPEC®第一表面反射器有圓形,方形和矩形尺寸。第一款表面反射器非常適合需要將反射器安裝在45°位置以在光路中產生90°旋轉的應用。第一款表面反射器可輕鬆安裝在 大多數光學框架上  實施集成應用程式。  

請注意:  可在產品網頁上找到與各種尺寸和類型的TECHSPEC®首個表面反射器兼容的支架。   

Technical Information

Coating Curves

  • 保護銀 (450-10000nm) - Rₛ 45°
  • 保護銀 (450-10000nm) - Rₚ 45°
  • 保護銀 (450-10000nm) - R(avg) 45°
  • 保護銀 (450-10000nm) - R @ 0°
Only 2 different Y Axises can be displayed at one time.
Wavelength (nm)3001270224132114182515261227093806390340%20%40%60%80%100%Reflection (%)Coating Curve Chart保護銀 (450-10000nm) - Rₛ 45°
SHIFT + SELECT an area on CURVE to zoom

請注意,每種產品指定設計範圍以外的鍍膜性能僅為理論值,可能實用時會有所不同。

相關產品

Frequently Purchased Together

Compatible Mounts

資源

Filter

反射鏡金屬鍍膜

Want to learn more about metallic mirror coatings? Find information about standard and custom metallic mirror coatings that are available at Edmund Optics.

現在查看

Optical Mirrors Review

Mirrors are commonly used to fold or compact an optical system.

現在查看

What is the difference between a first-surface and a second-surface mirror?

You specified a first surface mirror but you seem to have sold me a second surface mirror. What happened?

What is a seamed edge?

How do I mount a mirror to a mirror mount that doesn't have a clamp or retainer ring?

What is the difference between ¼ wave, 1/10 wave, and 1/20 wave mirrors?

Does the polarization of light change after reflecting off a mirror?

How do I clean my mirrors?

Angle of Incidence

Angle of Reflection

Cold Mirror

Eccentricity

Retroreflector

Do you have mounts for square or rectangular optics?

What is the difference between Protected Aluminum, Enhanced Aluminum, UV Enhanced Aluminum, Protected Gold, and Protected Silver?

How do you measure the reflectivity of mirrors with a reflectivity less than 99.5%?

First Surface Mirror

Reflection

Specular

Parity

Basic Principles of Raman Scattering and Spectroscopy

Raman spectroscopy is a technique used to identify the chemical composition of samples based on how light scatters off of them. Learn more & view related optics

現在查看

Removing Protective Plastic Coating

A protective plastic coating protects a variety of our flat optics, such as optical windows, optical mirrors, and beamsplitters, from scratches during shipping.

現在查看

Bevel

Parallelism

Seamed Edge

Surface Flatness

How do I clean my optics?

Clear Aperture (CA)

愛特蒙特光學遍佈全球的製造工廠

愛特蒙特光學® (EO) 在全球的五座製造工廠,每年製造數百萬件精密光學元件和子配件。

現在查看

愛特蒙特光學的度量技術:將測量作為製造的關鍵要素

進一步瞭解愛特蒙特光學® 使用的度量技術,協助保證所有光學元件及組件的優異品質。

現在查看

Surface Quality

 
Sales & Expert Advice
1-800-363-1992
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
This site is protected by VikingCloud's Trusted Commerce program