eo_logo
 
Product added to cart

Industrial DIN Mountable Intensity Adjustment

See More by Advanced Illumination

#89-555

×
Stock #89-555 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$4,900
Qty 1+
NT$4,900
Volume Pricing
Request Quote
下載產品資料

Specifications

概況

Model Number:
DCS-MP
Type of Illumination:
Accessory
Note:
This product is a potentiometer and may not provide the appropriate level of intensity control for low current (<200 mA) LED lights. |Requires #20-175, #20-171 or #19-970 for Power
Manufacturer:
Advanced Illumination

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

產品概覽

  • Detented, 30 Position Potentiometer for Manual Intensity Adjustment
  • Built In DIN-Rail Mounting Feature
  • Flip Up Cover to Prevent Accidental Adjustments
  • Requires 24V Power Supply (#66-855) for Use

Note: Potentiometer may not provide appropriate level of intensity for low current lights.

24V 1.67A DC 穩流輸出通用開關電源(#66-855) 適用於 Advanced Illumination (AI) LED燈. 電源使用 110-220 伏交流電,配有電源指示燈和標有正負極的鍍錫導線,導線螺母便於連接。所有 AI 同軸電流控制燈中的棕色線為正極線,藍色線為負極線。

工業 DIN 安裝式強度調節盒(與許多 Advanced Illumination 產品相容)有 30 位棘輪旋鈕、線性度好,是更精細、更精確的強度控制選項。內建 DIN 導軌便於工業安裝,翻蓋設計可防止意外改變刻度盤旋鈕,因此非常適合工業環境使用。用於連接 AI LED 燈和 24V 電源。相容 AI LED 燈的引線接線和 M12 接線。

DCS-100E 單輸出控制器只能與使用 C1 連接器的 Advanced Illumination (AI) LED 燈連接,使用時需要電源(#66-855)。

除 #11-024外,若 AI LED 燈的電流小於 170mA,強度調節的精度和線性度可能會受到限制。

Technical Information

#89-555
#89-555