eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC®組件由愛特蒙特光學設計、指定或製造。進一步瞭解

825nm 12.5mm Dia., High Performance Longpass Filter

High Performance OD 4.0 Longpass Filters

×
Stock #86-062 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$7,138
Qty 1-5
NT$7,138
Qty 6+
NT$6,092
Volume Pricing
Request Quote
下載產品資料

Specifications

概況

Type:
Longpass Filter
Note:
Arrow on part indicates filter coated surface.

物理和機械特性

Diameter (mm):
12.50 +0.0/-0.2
Thickness (mm):
2.00
Thickness Tolerance (mm):
±0.1
Clear Aperture (%):
>80
Physical Durability:
Adhesion per MIL-PRF-13830B, Section C.4.5.12
Moderate abrasion per MIL-PRF-13830B, Section C.4.5.11
Cleaning per MIL-C-48497A Section 4.5.4.2

光學特性

Angle of Incidence (°):
0
Optical Density OD (Average):
≥4.0
Cut-On Wavelength (nm):
825.00
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Coating:
Hard Coated
Rejection Wavelength (nm):
200 - 805
Surface Quality:
60-40
Transmission (%):
≥91
Transmission Wavelength (nm):
840 - 1650
Transmitted Wavefront, RMS:
≤λ/4 @ 633nm (prior to coating)
Cut-On Tolerance (%):
±1
Slope Factor (%):
<1
Coating Specification:
Surface 1: Hard Dielectric Sputtered
Surface 2: AR Coated
Wavelength Range (nm):
200 - 1650

環境和耐用性因素

Environmental Durability:
Humidity per MIL-STD-810H, Section 507.6
Temperature per MIL-STD-810H, Section 501.7 and 502.7

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

產品概覽

  • 穿透斜率小於1%
  • 阻隔光學密度不低於4.0
  • 通過頻寬的穿透率不低於91%
  • 提供各種 OD4 高通濾光片套件

我們的高效能高通濾光片在通過頻帶內具有高穿透率,在攔截頻帶內具有無與倫比的攔截能力。這些濾光片的攔截頻帶光學密度為 4.0,在通過頻帶內的穿透率大於 91%,非常適用於多種應用。透過與我們的 TECHSPEC® 高效能od 4.0低通濾光片合併來建立自訂的帶通濾光片,從而消除雜散光。

我們的 濾光片旋轉輪可用於需要多種濾光片的應用。
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
12.5/12.7mm Optic Dia., SM05 Thin Mount, M4 Fixed #13-789 NT$658
Request Quote
  • 5-7 Days
    ×
12.5/12.7mm Optic Dia., SM05 Thin Mount, 8-32 Fixed #13-790 NT$658
Request Quote
  • 聯絡我們
    ×
12.5/12.7mm Optic Dia., L-Slot Direct Mount Fixed #36-416 NT$1,983
Request Quote
  • 5-7 Days
    ×
12.5/12.7mm Optic Dia., Side Flange Direct Mount Fixed #36-418 NT$1,983
Request Quote
  • 5-7 Days
    ×
12.5/12.7mm Optic Dia., Kinematic Mount, 2-Screws Adjustable - Tip-Tilt #58-850 NT$3,100
Request Quote
  • 5-7 Days
    ×
12.5/12.7mm Optic Dia., L-Slot and Rotation Direct Mount Adjustable - Rotary #36-417 NT$3,245
Request Quote
  • 5-7 Days
    ×
5.0 - 25.0mm Optic Height, Metric Bar-Type Optic Holder Fixed #55-529 NT$3,425
Request Quote
  • 5-7 Days
    ×
12.5/12.7mm Optic Dia., Kinematic Mount, 3-Screws Adjustable - Tip-Tilt #58-853 NT$3,461
Request Quote
  • 5-7 Days
    ×
12.5/12.7mm Optic Dia., Compact Kinematic Mount, 2-Screws Adjustable - Tip-Tilt #34-720 NT$3,533
Request Quote
  • 5-7 Days
    ×
7.0 - 40.0 Optic Height, English Bar-Type Optic Holder Fixed #03-676 NT$3,569
Request Quote
  • 5-7 Days
    ×
10.0 - 60.0mm Optic Height, Metric Bar-Type Optic Holder Fixed #55-530 NT$3,641
Request Quote
  • 5-7 Days
    ×
12.5/12.7mm Optic Dia., Compact Kinematic Mount, 3-Screws Adjustable - Tip-Tilt #34-721 NT$3,893
Request Quote
  • 5-7 Days
    ×
7.0 - 67.0 Optic Height, English Bar-Type Optic Holder Fixed #03-669 NT$3,893
Request Quote
  • 5-7 Days
    ×
8.0 - 118.0 Optic Height, English Bar-Type Optic Holder Fixed #03-666 NT$4,038
Request Quote
  • 5-7 Days
    ×
4.0 - 36.0mm Optic Dia., Self-Centering Jaw Clamp Fixed #16-077 NT$5,299
Request Quote
  • 5-7 Days
    ×
12.5/12.7mm Optic Dia., Stainless Steel Kinematic Mount, 2-Screws Adjustable - Tip-Tilt #26-814 New NT$5,408
Request Quote
  • 5-7 Days
    ×
2"/50.8mm Diameter, Bar Type Lens / Filter Holder, Quick Start Optical Mounts Fixed #17-530 NT$5,417
Request Quote
  • 聯絡我們
    ×
12.5/12.7mm Optic Dia., Stainless Steel Kinematic Mount, 3-Screws Adjustable - Tip-Tilt #26-817 New NT$6,129
Request Quote
  • 5-7 Days
    ×
12.5/12.7mm Optic Dia., X-Y Translating Optic Mount Adjustable - Linear (XY) #62-955 NT$8,796
Request Quote
  • 5-7 Days
    ×
5.0 - 100.0mm Optic Dia., Self-Centering Jaw Clamp Fixed #16-078 NT$13,807
Request Quote
  • 5-7 Days
    ×
12.5/12.7mm Optic Dia., Precision Gimbal Mount Adjustable - Gimbal #84-640 NT$14,168
Request Quote
  • 5-7 Days
    ×
12.5/12.7mm Optic Dia., X-Y-Z Translating Optic Mount Adjustable - Linear (XYZ) #62-958 NT$14,456
Request Quote
  • 5-7 Days
    ×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin