eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC®組件由愛特蒙特光學設計、指定或製造。進一步瞭解

1300nm CWL, 50mm Dia. Hard Coated OD 4.0 50nm Bandpass Filter

×
Stock #85-910 5-7 Days
×
其他頻寬
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$28,000
Qty 1-5
NT$28,000
Qty 6+
NT$24,640
Volume Pricing
Request Quote
下載產品資料

Specifications

概況

Type:
Bandpass Filter

物理和機械特性

Diameter (mm):
50.00 +0.0/-0.1
Clear Aperture CA (mm):
45.0
Construction:
Mounted in Black Anodized Ring
Physical Durability:
Adhesion per MIL-PRF-13830B, Section C.4.5.12
Moderate abrasion per MIL-PRF-13830B, Section C.4.5.11
Cleaning per MIL-C-48497A Section 4.5.4.2
Substrate Thickness (mm):
3.5 ±0.5

光學特性

Angle of Incidence (°):
0
Bandwidth (nm):
45
Optical Density OD (Average):
≥4.0
Center Wavelength CWL (nm):
1,300.00
Full Width-Half Max FWHM (nm):
50.00
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Optical Glass
Minimum Transmission (%):
≥90
Coating:
Hard Coated
Surface Quality:
80-50
Blocking Wavelength Range (nm):
200 - 1800

螺紋和安裝

Mount Thickness (mm):
5.0 ±0.1

環境和耐用性因素

Environmental Durability:
Humidity per MIL-STD-810H, Section 507.6
Temperature per MIL-STD-810H, Section 501.7 and 502.7

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

產品概覽

  • 具備很高的穿透能力與深入阻隔能力
  • 具有很寬的頻譜,非常適用於成像應用
  • 提供可見光及紅外線中心波長
  • 同時提供硬質鍍膜 OD 4.0 5nm10nm25nm 帶通濾光片

TECHSPEC®硬質鍍膜OD 4.0 50nm帶通濾光片非常適用於在多種成像應用(包括機器視覺檢測、螢光顯微鏡以及多種生物技術設備)中消除不需要的背景雜訊並提高訊雜比。與傳統濾光片(需要多個基板與鍍膜)不同,這些硬質鍍膜濾光片的構造僅採用單一基板。與採用傳統鍍膜的濾光片相較,採用硬質鍍膜的單一基底構造能提供更深入的阻隔能力、更高的穿透能力以及更陡的斜率。

Technical Information

All mounted TECHSPEC® Optical Filters have an arrow on the side of the mount that points to the filter-coated surface for quick reference. Filter oriented such that arrow points to filter coated surface S1. Anti-reflective (AR) coating is applied to S2.
All mounted TECHSPEC® Optical Filters have an arrow on the side of the mount that points to the filter-coated surface for quick reference. Filter oriented such that arrow points to filter coated surface S1. Anti-reflective (AR) coating is applied to S2.

相關產品

Frequently Purchased Together

Compatible Mounts

Title  Type 比較 庫存號碼   價格  Buy
50.0mm Optic Dia., Optic Mount Fixed #64-567 NT$1,610
Request Quote
  • 5-7 Days
    ×
50.0mm Optic Dia., Optic Mount Fixed #64-568 NT$1,610
Request Quote
  • 5-7 Days
    ×
9.5 - 73.0mm Optic Dia., Three-Screw Adjustable Ring Mount Fixed #36-605 NT$2,713
Request Quote
  • 聯絡我們
    ×
50.0/50.8mm Optic Dia., E-Series Kinematic Mount Adjustable - Tip-Tilt #15-867 NT$3,115
Request Quote
  • 5-7 Days
    ×
50.0mm Optic Dia., Fixed Optic Mount, Quick Start Optical Mounts Fixed #17-516 NT$3,115
Request Quote
  • 聯絡我們
    ×
10.0 - 60.0mm Optic Height, Metric Bar-Type Optic Holder Fixed #55-530 NT$3,535
Request Quote
  • 5-7 Days
    ×
19.5 - 108.0mm Optic Dia., Three-Screw Adjustable Ring Mount Fixed #03-670 NT$3,710
Request Quote
  • 5-7 Days
    ×
7.0 - 67.0 Optic Height, English Bar-Type Optic Holder Fixed #03-669 NT$3,780
Request Quote
  • 5-7 Days
    ×
8.0 - 118.0 Optic Height, English Bar-Type Optic Holder Fixed #03-666 NT$3,920
Request Quote
  • 5-7 Days
    ×
50.0/50.8mm Optic Dia., Kinematic Mount, 2-Screws Adjustable - Tip-Tilt #58-852 NT$4,375
Request Quote
  • 5-7 Days
    ×
50/50.8mm Diameter, E-Series Kinematic Mount, Quick Start Optical Mounts Adjustable - Tip-Tilt #17-522 NT$4,839
Request Quote
  • 聯絡我們
    ×
50.0/50.8mm Optic Dia., Kinematic Mount, 3-Screws Adjustable - Tip-Tilt #58-855 NT$5,075
Request Quote
  • 5-7 Days
    ×
2"/50.8mm Diameter, Bar Type Lens / Filter Holder, Quick Start Optical Mounts Fixed #17-530 NT$5,259
Request Quote
  • 聯絡我們
    ×
50.0/50.8mm Optic Dia., Optical Cell Assembly Fixed #36-465 Clearance NT$6,055
Request Quote
  • 5-7 Days
    ×
50/50.8mm Dia., Kinematic Mount, 3-Screws, Quick Start Optical Mounts Adjustable - Tip-Tilt #17-524 NT$6,799
Request Quote
  • 聯絡我們
    ×
50.0/50.8mm Optic Dia., Stainless Steel Kinematic Mount, 2-Screws Adjustable - Tip-Tilt #26-816 New NT$8,050
Request Quote
  • 聯絡我們
    ×
50.0/50.8mm Optic Dia., Stainless Steel Kinematic Mount, 3-Screws Adjustable - Tip-Tilt #26-819 New NT$8,750
Request Quote
  • 聯絡我們
    ×
50.0/50.8mm Optic Dia., X-Y Translating Optic Mount Adjustable - Linear (XY) #62-957 NT$10,080
Request Quote
  • 5-7 Days
    ×
50.0/50.8mm Optic Diameter, X-Y Translating Optic Mount, Quick Start Optical Mounts Adjustable - Linear (XY) #17-514 NT$11,559
Request Quote
  • 聯絡我們
    ×
50.0/50.8mm Optic Dia., Kinematic Mirror Mount Adjustable - Tip-Tilt #55-005 NT$11,795
Request Quote
  • 5-7 Days
    ×
50.0/50.8mm Optic Dia., Kinematic Mirror Mount with Micrometer Adjustable - Tip-Tilt #56-326 NT$12,635
Request Quote
  • 5-7 Days
    ×
5.0 - 100.0mm Optic Dia., Self-Centering Jaw Clamp Fixed #16-078 NT$13,405
Request Quote
  • 5-7 Days
    ×
50.0/50.8mm Optic Dia., Kinematic Mirror Mount with Micrometer, Quick Start Optical Mounts Adjustable - Tip-Tilt #17-520 NT$14,814
Request Quote
  • 聯絡我們
    ×
50.0/50.8mm Optic Dia., Precision Gimbal Mount Adjustable - Gimbal #55-000 NT$16,730
Request Quote
  • 5-7 Days
    ×
50/50.8mm ID, Precision Gimbal Mount, Quick Start Optical Mounts Adjustable - Gimbal #17-518 NT$18,297
Request Quote
  • 聯絡我們
    ×
50.0/50.8mm Optic Dia., X-Y-Z Translating Optic Mount Adjustable - Linear (XYZ) #62-960 NT$19,775
Request Quote
  • 5-7 Days
    ×
50.0/50.8mm Optic Dia., 5 Axes Optical Mount Adjustable - Linear (XYZ) & Tip-Tilt #13-778 NT$27,475
Request Quote
  • 5-7 Days
    ×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin