eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC®組件由愛特蒙特光學設計、指定或製造。進一步瞭解

1300nm CWL, 12.5mm Dia. Hard Coated OD 4.0 50nm Bandpass Filter

×
Stock #85-886 5-7 Days
×
其他頻寬
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$7,875
Qty 1-5
NT$7,875
Qty 6+
NT$7,035
Volume Pricing
Request Quote
下載產品資料

Specifications

概況

Type:
Bandpass Filter

物理和機械特性

Diameter (mm):
12.50 +0.0/-0.1
Clear Aperture CA (mm):
8.5
Construction:
Mounted in Black Anodized Ring
Physical Durability:
Adhesion per MIL-PRF-13830B, Section C.4.5.12
Moderate abrasion per MIL-PRF-13830B, Section C.4.5.11
Cleaning per MIL-C-48497A Section 4.5.4.2
Substrate Thickness (mm):
3.5 ±0.5

光學特性

Angle of Incidence (°):
0
Bandwidth (nm):
45
Optical Density OD (Average):
≥4.0
Center Wavelength CWL (nm):
1,300.00
Full Width-Half Max FWHM (nm):
50.00
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Optical Glass
Minimum Transmission (%):
≥90
Coating:
Hard Coated
Surface Quality:
80-50
Blocking Wavelength Range (nm):
200 - 1800

螺紋和安裝

Mount Thickness (mm):
5.0 ±0.1

環境和耐用性因素

Environmental Durability:
Humidity per MIL-STD-810H, Section 507.6
Temperature per MIL-STD-810H, Section 501.7 and 502.7

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

產品概覽

  • 具備很高的穿透能力與深入阻隔能力
  • 具有很寬的頻譜,非常適用於成像應用
  • 提供可見光及紅外線中心波長
  • 同時提供硬質鍍膜 OD 4.0 5nm10nm25nm 帶通濾光片

TECHSPEC®硬質鍍膜OD 4.0 50nm帶通濾光片非常適用於在多種成像應用(包括機器視覺檢測、螢光顯微鏡以及多種生物技術設備)中消除不需要的背景雜訊並提高訊雜比。與傳統濾光片(需要多個基板與鍍膜)不同,這些硬質鍍膜濾光片的構造僅採用單一基板。與採用傳統鍍膜的濾光片相較,採用硬質鍍膜的單一基底構造能提供更深入的阻隔能力、更高的穿透能力以及更陡的斜率。

Technical Information

All mounted TECHSPEC® Optical Filters have an arrow on the side of the mount that points to the filter-coated surface for quick reference. Filter oriented such that arrow points to filter coated surface S1. Anti-reflective (AR) coating is applied to S2.
All mounted TECHSPEC® Optical Filters have an arrow on the side of the mount that points to the filter-coated surface for quick reference. Filter oriented such that arrow points to filter coated surface S1. Anti-reflective (AR) coating is applied to S2.

相關產品

Frequently Purchased Together

Compatible Mounts

Title  Type 比較 庫存號碼   價格  Buy
12.5/12.7mm Optic Dia., SM05 Thin Mount, M4 Fixed #13-789 NT$639
Request Quote
  • 5-7 Days
    ×
12.5/12.7mm Optic Dia., SM05 Thin Mount, 8-32 Fixed #13-790 NT$639
Request Quote
  • 聯絡我們
    ×
12.5/12.7mm Optic Dia., E-Series Kinematic Mount Adjustable - Tip-Tilt #15-865 NT$1,383
Request Quote
  • 5-7 Days
    ×
12.5/12.7mm Optic Dia., L-Slot Direct Mount Fixed #36-416 NT$1,925
Request Quote
  • 5-7 Days
    ×
12.5/12.7mm Optic Dia., Side Flange Direct Mount Fixed #36-418 NT$1,925
Request Quote
  • 5-7 Days
    ×
2.0 - 35.0mm Optic Dia., Three-Screw Adjustable Ring Mount Fixed #03-668 NT$2,170
Request Quote
  • 5-7 Days
    ×
9.5 - 73.0mm Optic Dia., Three-Screw Adjustable Ring Mount Fixed #36-605 NT$2,713
Request Quote
  • 聯絡我們
    ×
12.5/12.7mm Optic Dia., Kinematic Mount, 2-Screws Adjustable - Tip-Tilt #58-850 NT$3,010
Request Quote
  • 5-7 Days
    ×
12.5/12.7mm Optic Dia., L-Slot and Rotation Direct Mount Adjustable - Rotary #36-417 NT$3,150
Request Quote
  • 5-7 Days
    ×
5.0 - 25.0mm Optic Height, Metric Bar-Type Optic Holder Fixed #55-529 NT$3,325
Request Quote
  • 5-7 Days
    ×
12.5/12.7mm Optic Dia., Kinematic Mount, 3-Screws Adjustable - Tip-Tilt #58-853 NT$3,360
Request Quote
  • 5-7 Days
    ×
12.5/12.7mm Optic Dia., Compact Kinematic Mount, 2-Screws Adjustable - Tip-Tilt #34-720 NT$3,430
Request Quote
  • 5-7 Days
    ×
7.0 - 40.0 Optic Height, English Bar-Type Optic Holder Fixed #03-676 NT$3,465
Request Quote
  • 5-7 Days
    ×
10.0 - 60.0mm Optic Height, Metric Bar-Type Optic Holder Fixed #55-530 NT$3,535
Request Quote
  • 5-7 Days
    ×
12.5/12.7mm Optic Dia., Compact Kinematic Mount, 3-Screws Adjustable - Tip-Tilt #34-721 NT$3,780
Request Quote
  • 5-7 Days
    ×
7.0 - 67.0 Optic Height, English Bar-Type Optic Holder Fixed #03-669 NT$3,780
Request Quote
  • 5-7 Days
    ×
8.0 - 118.0 Optic Height, English Bar-Type Optic Holder Fixed #03-666 NT$3,920
Request Quote
  • 5-7 Days
    ×
4.0 - 36.0mm Optic Dia., Self-Centering Jaw Clamp Fixed #16-077 NT$5,145
Request Quote
  • 5-7 Days
    ×
12.5/12.7mm Optic Dia., Stainless Steel Kinematic Mount, 2-Screws Adjustable - Tip-Tilt #26-814 New NT$5,250
Request Quote
  • 聯絡我們
    ×
2"/50.8mm Diameter, Bar Type Lens / Filter Holder, Quick Start Optical Mounts Fixed #17-530 NT$5,259
Request Quote
  • 聯絡我們
    ×
12.5/12.7mm Optic Dia., Stainless Steel Kinematic Mount, 3-Screws Adjustable - Tip-Tilt #26-817 New NT$5,950
Request Quote
  • 聯絡我們
    ×
12.5/12.7mm Optic Dia., X-Y Translating Optic Mount Adjustable - Linear (XY) #62-955 NT$8,540
Request Quote
  • 5-7 Days
    ×
12.5/12.7mm Optic Dia., Top Adjust Kinematic Mount, Lead Screw Adjustable - Tip-Tilt #13-768 NT$8,820
Request Quote
  • 5-7 Days
    ×
12.5/12.7mm Optic Dia., Top Adjust Kinematic Mount, Micrometer Adjustable - Tip-Tilt #13-769 NT$9,450
Request Quote
  • 5-7 Days
    ×
5.0 - 100.0mm Optic Dia., Self-Centering Jaw Clamp Fixed #16-078 NT$13,405
Request Quote
  • 5-7 Days
    ×
12.5/12.7mm Optic Dia., Precision Gimbal Mount Adjustable - Gimbal #84-640 NT$13,755
Request Quote
  • 5-7 Days
    ×
12.5/12.7mm Optic Dia., X-Y-Z Translating Optic Mount Adjustable - Linear (XYZ) #62-958 NT$14,035
Request Quote
  • 5-7 Days
    ×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin