eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC®組件由愛特蒙特光學設計、指定或製造。進一步瞭解

30 to 25mm Cage Plate Reducing Ring

#85–705

×
Stock #85-705 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$1,009
Qty 1+
NT$1,009
Volume Pricing
Request Quote
下載產品資料

Specifications

概況

Function:
Fixed
Type of Optics:
Circular/Cylindrical Tube

物理和機械特性

Compatible Plate Inner Diameter (mm):
30.0
Length (mm):
10.00
Inner Diameter (mm):
25.0
Construction:
Black Anodized Aluminum
Dimensions (mm):
30 Dia.

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

產品概覽

  • English and Metric Post Adapters
  • Customizable Blank Disks
  • Reducing Rings

TECHSPEC® Cage System Accessories are additional components for customizing a cage system. Reducing rings are used to decrease the inner diameter of cage system plates, and feature a thru-hole that allows one of the set screws to pass from the plate, through the ring, to the optic or optical mount. For mounting directly to posts, post adapter disks feature M6 or ¼-20 tapped holes. 25mm diameter x 25mm length cage system post adapter disks can also be used to join a swivel plate pair. Blank disks are available to block optical paths, or to create customized mounts. Each blank disk features a 3mm diameter x 1mm deep centering hole for easy customization. Compatible with #85-641 30mm Side Access Plate, #85-717 25mm Interchangeable Optical Mount is equipped with a handle for easy insertion and removal from a cage setup.

Note: #85-719 C-Mount Adapter fits within the inner diameter of 30mm cage system plates and features both male and female threading for easy integration with TECHSPEC C-mount components.

Quick Video Demonstration

Maximize your application performance with the right products. View a quick video demonstration of TECHSPEC Cage System components: Interchangeable Optical Mount and Side Access Mounting Plate.