eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC®組件由愛特蒙特光學設計、指定或製造。進一步瞭解

6mm Diameter x 100mm Length, M3, Cage Support Rod

×
Stock #85-488 Clearance 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$726
Qty 1+
NT$726
Volume Pricing
Request Quote
下載產品資料

Specifications

Physical & Mechanical Properties

Length (mm):
100.0
Outer Diameter (mm):
6

Threading & Mounting

Mounting Threads:
M3

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

產品概覽

  • 籠式系統結構提供堅固的結構
  • 拋光的#416不銹鋼提供高耐用性和平滑作動性能
  • 兩端都有M3安裝孔
  • 也提供3mm 籠式系統支撐立桿

TECHSPEC® 6mm 籠式系統支撐桿由拋光的 416 不鏽鋼製成,可為籠式系統結構提供剛性和支撐效果。每個支撐桿均具有拋光表面,可確保板平順移動和精密對準。此外每個支撐桿的末端均設置 M3 螺紋孔,以提高安裝彈性。我們提供各種長度的支撐桿,協助滿足任何應用需求。

Frequently Purchased Together

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin