eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC®組件由愛特蒙特光學設計、指定或製造。進一步瞭解

525nm 25mm Diameter, OD 4.0 Shortpass Filter

High Performance OD 4.0 Shortpass Filters

×
Stock #84-707 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$9,409
Qty 1-5
NT$9,409
Qty 6+
NT$7,534
Volume Pricing
Request Quote
下載產品資料

Specifications

概況

Type:
Shortpass Filter
Note:
Arrow on part indicates filter coated surface.

物理和機械特性

Diameter (mm):
25.00 +0.0/-0.2
Thickness (mm):
3.00
Thickness Tolerance (mm):
±0.1
Clear Aperture (%):
>80
Physical Durability:
Adhesion per MIL-PRF-13830B, Section C.4.5.12
Moderate abrasion per MIL-PRF-13830B, Section C.4.5.11
Cleaning per MIL-C-48497A Section 4.5.4.2

光學特性

Angle of Incidence (°):
0
Optical Density OD (Average):
≥4.0
Cut-Off Wavelength (nm):
525.00
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Coating:
Hard Coated
Rejection Wavelength (nm):
537 - 740
Surface Quality:
60-40
Transmission (%):
≥91
Transmission Wavelength (nm):
300 - 515
Transmitted Wavefront, RMS:
≤λ/4 @ 633nm (prior to coating)
Slope Factor (%):
<1
Cut-Off Tolerance (%):
±1
Wavelength Range (nm):
300 - 740

環境和耐用性因素

Environmental Durability:
Humidity per MIL-STD-810H, Section 507.6
Temperature per MIL-STD-810H, Section 501.7 and 502.7

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

產品概覽

  • 穿透與攔截範圍大
  • 坡度陡峭,可有效辨別光譜
  • 結合高通濾光片打造自訂帶通範圍

這些高效能低通濾光片經過精心設計,在阻隔頻譜內具有無與倫比的阻隔能力,在通過頻寬內具有最高的穿透率。這些濾光片的阻隔頻譜光學密度為4.0,在通過頻譜內的穿透率不低於91%,非常適用於多種應用。

將其與我們的TechSpec® OD 4.0 高效能高通濾光片合併,可建立客製的精密帶通濾光片。VIS 低通濾光片套件包含 400-700nm 之間的 7 個濾光片,均適合與濾光片旋轉輪整合。
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
25.0/25.4mm Optic Dia., SM1 Thin Mount, M4 Fixed #13-787 NT$703
Request Quote
  • 5-7 Days
    ×
25.0/25.4mm Optic Dia., SM1 Thin Mount, 8-32 Fixed #13-788 NT$703
Request Quote
  • 5-7 Days
    ×
25.0mm Optic Dia., Optic Mount Fixed #64-560 NT$1,100
Request Quote
  • 5-7 Days
    ×
25.0/25.4mm Optic Dia., E-Series Kinematic Mount Adjustable - Tip-Tilt #15-866 NT$1,424
Request Quote
  • 5-7 Days
    ×
25.0/25.4mm Optic Dia., SM1 Thin Mount, M4, Quick Start Optical Mounts Fixed #17-536 NT$2,145
Request Quote
  • 聯絡我們
    ×
25.0/25.4mm Optic Dia., SM1 Thin Mount, 8-32, Quick Start Optical Mounts Fixed #17-537 NT$2,145
Request Quote
  • 聯絡我們
    ×
2.0 - 35.0mm Optic Dia., Three-Screw Adjustable Ring Mount Fixed #03-668 NT$2,235
Request Quote
  • 5-7 Days
    ×
25.0/25.4mm Optic Dia., L-Slot Direct Mount Fixed #36-410 NT$2,398
Request Quote
  • 5-7 Days
    ×
25.0/25.4mm Optic Dia., Side Flange Direct Mount Fixed #36-414 NT$2,398
Request Quote
  • 5-7 Days
    ×
9.5 - 73.0mm Optic Dia., Three-Screw Adjustable Ring Mount Fixed #36-605 NT$2,794
Request Quote
  • 5-7 Days
    ×
25/25.4mm Diameter, E-Series Kinematic Mount, Quick Start Optical Mounts Adjustable - Tip-Tilt #17-521 NT$2,866
Request Quote
  • 聯絡我們
    ×
25.0/25.4mm Optic Dia., Kinematic Mount, 2-Screws Adjustable - Tip-Tilt #58-851 NT$3,281
Request Quote
  • 5-7 Days
    ×
25.0/25.4mm Optic Dia., L-Slot and Rotation Direct Mount Adjustable - Rotary #36-411 NT$3,425
Request Quote
  • 5-7 Days
    ×
5.0 - 25.0mm Optic Height, Metric Bar-Type Optic Holder Fixed #55-529 NT$3,425
Request Quote
  • 5-7 Days
    ×
25.0/25.4mm Optic Dia., Kinematic Mount, 3-Screws Adjustable - Tip-Tilt #58-854 NT$3,569
Request Quote
  • 5-7 Days
    ×
7.0 - 40.0 Optic Height, English Bar-Type Optic Holder Fixed #03-676 NT$3,569
Request Quote
  • 5-7 Days
    ×
10.0 - 60.0mm Optic Height, Metric Bar-Type Optic Holder Fixed #55-530 NT$3,641
Request Quote
  • 5-7 Days
    ×
19.5 - 108.0mm Optic Dia., Three-Screw Adjustable Ring Mount Fixed #03-670 NT$3,821
Request Quote
  • 5-7 Days
    ×
7.0 - 67.0 Optic Height, English Bar-Type Optic Holder Fixed #03-669 NT$3,893
Request Quote
  • 5-7 Days
    ×
8.0 - 118.0 Optic Height, English Bar-Type Optic Holder Fixed #03-666 NT$4,038
Request Quote
  • 5-7 Days
    ×
25.0/25.4mm Optic Dia., Optical Cell Assembly Fixed #36-461 Clearance NT$4,975
Request Quote
  • 5-7 Days
    ×
25/25.4mm Dia., Kinematic Mount, 3-Screws, Quick Start Optical Mounts Adjustable - Tip-Tilt #17-523 NT$5,011
Request Quote
  • 聯絡我們
    ×
4.0 - 36.0mm Optic Dia., Self-Centering Jaw Clamp Fixed #16-077 NT$5,299
Request Quote
  • 5-7 Days
    ×
25.0/25.4mm Optic Dia., Stainless Steel Kinematic Mount, 2-Screws Adjustable - Tip-Tilt #26-815 New NT$5,408
Request Quote
  • 5-7 Days
    ×
2"/50.8mm Diameter, Bar Type Lens / Filter Holder, Quick Start Optical Mounts Fixed #17-530 NT$5,417
Request Quote
  • 聯絡我們
    ×
25.0/25.4mm Optic Dia., Stainless Steel Kinematic Mount, 3-Screws Adjustable - Tip-Tilt #26-818 New NT$6,129
Request Quote
  • 5-7 Days
    ×
25.0/25.4mm Optic Dia., X-Y Translating Optic Mount Adjustable - Linear (XY) #62-956 NT$9,301
Request Quote
  • 5-7 Days
    ×
25.0/25.4mm Optic Diameter, X-Y Translating Quick Start Optical Mounts Adjustable - Linear (XY) #17-513 NT$10,860
Request Quote
  • 聯絡我們
    ×
5.0 - 100.0mm Optic Dia., Self-Centering Jaw Clamp Fixed #16-078 NT$13,807
Request Quote
  • 5-7 Days
    ×
25.0/25.4mm Optic Dia., Precision Gimbal Mount Adjustable - Gimbal #54-999 NT$15,502
Request Quote
  • 5-7 Days
    ×
25/25.4mm ID, Precision Gimbal Mount, Quick Start Optical Mounts Adjustable - Gimbal #17-517 NT$17,421
Request Quote
  • 聯絡我們
    ×
25.0/25.4mm Optic Dia., X-Y-Z Translating Optic Mount Adjustable - Linear (XYZ) #62-959 NT$18,205
Request Quote
  • 5-7 Days
    ×
25.0/25.4mm Optic Dia., 5 Axes Optical Mount Adjustable - Linear (XYZ) & Tip-Tilt #13-776 NT$25,415