eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC®組件由愛特蒙特光學設計、指定或製造。進一步瞭解

25mm C VIS-NIR Series Fixed Focal Length Lens

25mm Focal Length, #67-715

×
Stock #67-715 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$10,725
Qty 1+
NT$10,725
Volume Pricing
Request Quote
下載產品資料

Specifications

概況

Type:
Fixed Focal Length Lens
Imaging Lens Type:
Compact Lens Coated for Visible to Near Infared

物理和機械特性

Iris Option:
Variable
Length (mm):
30.50
Maximum Diameter (mm):
31
Outer Diameter (mm):
31.0
Weight (g):
49
Maximum Rear Protrusion (mm):
1.3

光學特性

Horizontal Field of View, 1/2" Sensor:
25.4mm - 14.5°
Horizontal Field of View, 2/3" Sensor:
35mm - 19.8°
Horizontal Field of View, 1/3" Sensor:
19mm - 10.9°
Maximum Image Circle (mm):
11.00
Numerical Aperture NA, Object Side:
0.0706
Horizontal Field of View @ Max Sensor Format:
36.5mm - 19.8°
Number of Elements (Groups):
7 (6)
Horizontal Field of View, 1/1.8" Sensor:
29.9mm - 16.2°
Horizontal Field of View, 1/2.5" Sensor:
24.0mm - 13.1°
Focal Length FL (mm):
25.00
Primary Magnification PMAG:
0.243
Working Distance (mm):
100 - ∞
Aperture (f/#):
f/1.4 - f/16
Coating:
425 - 1000nm BBAR
Coating Specification:
425 - 1000nm BBAR
Entrance Pupil Position (mm):
17.14
Horizontal Field of View, 1/4" Sensor:
14.9mm - 8.1°
Object Space Principal Plane (mm):
18.74
Image Space Principal Plane (mm):
-12.43
Field of View at Max Sensor Format:
Horizontal: 36.6mm - 19.8°
Vertical: 27.4mm - 14.9°
Diagonal: 45.9mm - 24.6°
Maximum Distortion (%):
0.22
Exit Pupil Position (mm):
-14.14
Lens Wavelength Range:
VIS-NIR

傳感器

Maximum Sensor Format:
2/3"

螺紋和安裝

Filter Thread:
M25.5 x 0.50 (Female)
Mount:
C-Mount

環境和耐用性因素

Storage Temperature (°C):
-20 to +60 For questions regarding operating temperature please contact our support team

Regulatory Compliance

RoHS 2015:
REACH 201:
Certificate of Conformance:

產品概覽

  • 高達⅔",C接口鏡頭
  • 高達750萬像素,2.8µm像素大小的感光元件
  • 用於425-1000奈米波長範圍的緊湊型(C)寬頻鏡頭
  • 3.5毫米至50毫米焦距

TECHSPEC® C系列VIS-NIR定焦鏡頭係針對NIR或VIS-NIR效能要求的機器視覺應用所設計,可滿足工廠自動化及檢查的工作距離和分辨率需求。這些高效能鏡頭具有最大孔徑以及達1000nm的寬頻抗反射(BBAR)鍍膜,即使在光照受到最嚴苛限制的狀況下也能使用。TECHSPEC® C系列VIS-NIR定焦鏡頭都經過精心製造,具備高容差,因此具有更高水準的成像效能與很低的鏡頭間差異,確保能輕鬆安裝到多個系統中。C系列VIS-NIR鏡頭兼具很高的光學效能、工業功能以及很小的套件尺寸,為工廠自動化光學元件樹立了新標準。

也搭配 VIS 寬頻抗反射 (BBAR) 鍍膜 以及 短波紅外鍍膜

注意:若為單獨紅外線成像,#65-796 UV-VIS截止濾光片則直接裝至各鏡頭的M25.5 x 0.5前濾光片螺紋上。

Technical Information

#67-715, 25mm C VIS-NIR Series Fixed Focal Length Lens, Distortion Plot
#67-715, 25mm C VIS-NIR Series Fixed Focal Length Lens, Distortion Plot
#67-715, 25mm C VIS-NIR Series Fixed Focal Length Lens, DistortionPlot (NIR)
#67-715, 25mm C VIS-NIR Series Fixed Focal Length Lens, DistortionPlot (NIR)
#67-715, 25mm C VIS-NIR Series Fixed Focal Length Lens, Relative Illumination Plot
#67-715, 25mm C VIS-NIR Series Fixed Focal Length Lens, Relative Illumination Plot
#67-715, 25mm C VIS-NIR Series Fixed Focal Length Lens, Relative Illumination Plot (NIR)
#67-715, 25mm C VIS-NIR Series Fixed Focal Length Lens, Relative Illumination Plot (NIR)
#67-715, 25mm C VIS-NIR Series Fixed Focal Length Lens, Working Distance versus Field of View Plot
#67-715, 25mm C VIS-NIR Series Fixed Focal Length Lens, Working Distance versus Field of View Plot
#67-715, 25mm C VIS-NIR Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 200mm Working Distance, f2.8
#67-715, 25mm C VIS-NIR Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 200mm Working Distance, f2.8
#67-715, 25mm C VIS-NIR Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot (NIR), 200mm Working Distance, f2.8
#67-715, 25mm C VIS-NIR Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot (NIR), 200mm Working Distance, f2.8
#67-715, 25mm C VIS-NIR Series Fixed Focal Length Lens, Depth of Field Plot, 200mm Working Distance, f2.8
#67-715, 25mm C VIS-NIR Series Fixed Focal Length Lens, Depth of Field Plot, 200mm Working Distance, f2.8
#67-715, 25mm C VIS-NIR Series Fixed Focal Length Lens, Depth of Field Plot (NIR), 200mm Working Distance, f2.8
#67-715, 25mm C VIS-NIR Series Fixed Focal Length Lens, Depth of Field Plot (NIR), 200mm Working Distance, f2.8
#67-715, 25mm C VIS-NIR Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 200mm Working Distance, f4
#67-715, 25mm C VIS-NIR Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 200mm Working Distance, f4
#67-715, 25mm C VIS-NIR Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot (NIR), 200mm Working Distance, f4
#67-715, 25mm C VIS-NIR Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot (NIR), 200mm Working Distance, f4
#67-715, 25mm C VIS-NIR Series Fixed Focal Length Lens, Depth of Field Plot, 200mm Working Distance, f4
#67-715, 25mm C VIS-NIR Series Fixed Focal Length Lens, Depth of Field Plot, 200mm Working Distance, f4
#67-715, 25mm C VIS-NIR Series Fixed Focal Length Lens, Depth of Field Plot (NIR), 200mm Working Distance, f4
#67-715, 25mm C VIS-NIR Series Fixed Focal Length Lens, Depth of Field Plot (NIR), 200mm Working Distance, f4
#67-715, 25mm C VIS-NIR Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 500mm Working Distance, f2.8
#67-715, 25mm C VIS-NIR Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 500mm Working Distance, f2.8
#67-715, 25mm C VIS-NIR Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot (NIR), 500mm Working Distance, f2.8
#67-715, 25mm C VIS-NIR Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot (NIR), 500mm Working Distance, f2.8
#67-715, 25mm C VIS-NIR Series Fixed Focal Length Lens, Depth of Field Plot, 500mm Working Distance, f2.8
#67-715, 25mm C VIS-NIR Series Fixed Focal Length Lens, Depth of Field Plot, 500mm Working Distance, f2.8
#67-715, 25mm C VIS-NIR Series Fixed Focal Length Lens, Depth of Field Plot (NIR), 500mm Working Distance, f2.8
#67-715, 25mm C VIS-NIR Series Fixed Focal Length Lens, Depth of Field Plot (NIR), 500mm Working Distance, f2.8
#67-715, 25mm C VIS-NIR Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 500mm Working Distance, f4
#67-715, 25mm C VIS-NIR Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 500mm Working Distance, f4
#67-715, 25mm C VIS-NIR Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot (NIR), 500mm Working Distance, f4
#67-715, 25mm C VIS-NIR Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot (NIR), 500mm Working Distance, f4
#67-715, 25mm C VIS-NIR Series Fixed Focal Length Lens, Depth of Field Plot, 500mm Working Distance, f4
#67-715, 25mm C VIS-NIR Series Fixed Focal Length Lens, Depth of Field Plot, 500mm Working Distance, f4
#67-715, 25mm C VIS-NIR Series Fixed Focal Length Lens, Depth of Field Plot (NIR), 500mm Working Distance, f4
#67-715, 25mm C VIS-NIR Series Fixed Focal Length Lens, Depth of Field Plot (NIR), 500mm Working Distance, f4
 
Focal Length A B C D
16mm 33.0mm 40.5mm 33.0mm 1.0mm
25mm 31.0mm 30.5mm 31.0mm 1.3mm
35mm 33.0mm 41.0mm 33.0mm 0mm
50mm 35.8mm 53.7mm 35.8mm 2.85mm
 
Sales & Expert Advice
1-800-363-1992
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
This site is protected by VikingCloud's Trusted Commerce program