eo_logo
 
Product added to cart

24V Power Supply with Tinned Leads

See More by Advanced Illumination
×
Stock #66-855 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$3,325
Qty 1+
NT$3,325
Volume Pricing
Request Quote
下載產品資料

Specifications

概況

Model Number:
PS24-TL
Type of Illumination:
Power Supply

硬體與介面連接

Input Voltage (V):
24

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

產品概覽

  • Universal input switching supply
  • 24V, 1.67A regulated current DC - runs on 110-220V AC
  • Power indicator light
  • Tinned leads; marked negative/positive with wire nuts for easy connection

24V 1.67A DC 穩流輸出通用開關電源(#66-855) 適用於 Advanced Illumination (AI) LED燈. 電源使用 110-220 伏交流電,配有電源指示燈和標有正負極的鍍錫導線,導線螺母便於連接。所有 AI 同軸電流控制燈中的棕色線為正極線,藍色線為負極線。

工業 DIN 安裝式強度調節盒(與許多 Advanced Illumination 產品相容)有 30 位棘輪旋鈕、線性度好,是更精細、更精確的強度控制選項。內建 DIN 導軌便於工業安裝,翻蓋設計可防止意外改變刻度盤旋鈕,因此非常適合工業環境使用。用於連接 AI LED 燈和 24V 電源。相容 AI LED 燈的引線接線和 M12 接線。

DCS-100E 單輸出控制器只能與使用 C1 連接器的 Advanced Illumination (AI) LED 燈連接,使用時需要電源(#66-855)。

除 #11-024外,若 AI LED 燈的電流小於 170mA,強度調節的精度和線性度可能會受到限制。

Frequently Purchased Together

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin