eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC®組件由愛特蒙特光學設計、指定或製造。進一步瞭解

70mm, Metric Micrometer Z-Stage

70mm, Metric Micrometer Z-Stage

×
Stock #66-505 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$28,175
Qty 1-2
NT$28,175
Qty 3+
NT$24,679
Volume Pricing
Request Quote
下載產品資料

Specifications

概況

Type:
Metric

物理和機械特性

Type of Movement:
Linear (Z)
Guide System:
Crossed Roller Bearing
Stage Size (mm):
70 x 70
Travel (mm):
10
Center Hole:
M6 x 1
Construction:
Aluminium Stage
Leadscrew Pitch (mm):
0.5
Load Capacity (kg):
3
Stage Size (inches):
2.75 x 2.75
Straight Line Accuracy (μm):
3

硬體與介面連接

Type of Drive:
Metric Micrometer

螺紋和安裝

Mounting Threads:
(9) M6 x 1, (4) M3 x 0.5, (8) M2 x 0.4

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

產品概覽

70mm and 125mm stages mount directly and do not require bottom adapter plates.

新開發的這款TECHSPEC®垂直調整台(Z軸調整)採用先進且獨特的交叉式滾珠軸承導引系統,精度高,載荷大,每個調整台都能夠與TECHSPEC®調整台相容,組合成多軸調整系統。

Technical Information

相關產品

Frequently Purchased Together

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin