eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC®組件由愛特蒙特光學設計、指定或製造。進一步瞭解

Z-Bracket for 70mm Stage, English

Z-Bracket

×
Stock #66-488 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$4,578
Qty 1-2
NT$4,578
Qty 3+
NT$4,006
Volume Pricing
Request Quote
下載產品資料

Specifications

概況

Type:
English
Function:
Z-Bracket
Compatible Stage Size (mm):
70

物理和機械特性

Construction:
Black Anodized Aluminum
Dimensions (mm):
70 x 70 x 105

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

產品概覽

  • Compatible with 30mm, 40mm, 70mm and 125mm TECHSPEC® Crossed Roller Translation Stages
  • Compatible with Rotary and Tip-Tilt TECHSPEC® Stages
  • Used to Configure Stages into X-Y-Z Configurations
  • Black Anodized Aluminum Construction

We now offer a complete line of adapter plates and Z-axis brackets to combine our TECHSPEC® Stages into multi-axis positioning systems. By purchasing single-axis stages separately, Z-axis brackets can be used to configure your own X-Y-Z combination, using different drive options, travel options, and even solid top or thru-hole mounting stage options. All Z-axis brackets include socket head cap screws (S.H.C.S.) to connect two ball bearing stages together. Bottom adapter plates provide an easy and convenient way of mounting 30mm and 40mm stages to a standard breadboard. 70mm and 125mm stages will mount directly to the board. All adapter plates and brackets are constructed with durable black anodized Aluminum. All standard profile brackets have thru-hole clearance.