eo_logo
 
Product added to cart

Hoya IR80N (800nm), 50.8mm Sq., 2.5mm Thick, Colored Glass Longpass Filter

See More by Hoya
×
Stock #66-070 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$3,220
Qty 1-10
NT$3,220
Qty 11+
NT$2,835
Volume Pricing
Request Quote
下載產品資料

Specifications

General

Type:
Longpass Filter

Physical & Mechanical Properties

Dimensions (mm):
50.8 x 50.8
Length (mm):
50.80
Thickness (mm):
2.50
Thickness Tolerance (mm):
±0.2
Width (mm):
50.80
Dimensional Tolerance (mm):
±0.38
Bevel:
Protective as needed

Optical Properties

Cut-Off Position λc (nm):
800±9
Cut-On Wavelength (nm):
800.00 ±9
Glass/Filter Number:
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Colored Glass
Coating:
Uncoated
Color:
Black
Surface Quality:
80-50
Wavelength:
IR
Reflection Factor Pd:
0.92
Δλ (nm):
<60
TH (%):
N/A

Material Properties

Density (g/cm3):
2.85
Transformation Temperature (°C):
495

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

產品概覽

  • 提供紫外線、可見光與紅外線通過系列
  • 可見光可用於彩色帶通濾光片
  • 亦提供轉接版本

Hoya 高通玻璃彩色濾光片在短波區域(截止區域)內具有低穿透率,在長波區域(通過區域)內具有高穿透率。

Longpass Filter Kits

Longpass filter kits are available in three different options: UV-VIS, VIS, or VIS-NIR. Each kit contains 8 filters in either 12.5mm diameter, 1" diameter, or 2" square. Wooden box with foam lining is included.

  • UV-VIS Kit Contains: WG 295, WG 305, WG 320, L 37, GG 400, GG 420, GG 435, GG 455
  • VIS Kit Contains: GG 475, GG 495, OG 515, OG 530, OG 550, OG 570, OG 590, RG 610
  • VIS-NIR Kit Contains: RG 630, RG 665, RG 695, RG 715, RG 780, RG 830, RG 850, RG 1000

Complete Filter Kits

Complete filter kits available with 12.5mm diameter, 50.0mm diameter, 1" diameter, or 2" square filters. Each kit contains all 37 Longpass Glass Color Filter types.

請注意: 由於供應鏈的問題,我們的套裝組件可能會使用其他的包裝方案來取代木箱交貨。如有任何問題,請聯絡 [email protected].

濾光片模擬軟體

請按此處下載 HOYA 有色玻璃濾光片模擬軟體,以用於計算每種 HOYA 玻璃類型的內部和外部穿透率。此軟體可以根據使用者指定的厚度來模擬個別濾光片的效能。

Technical Information

 
λs limit of stopband: specified at 0.001% internal transmittance
λc cut-off position: specified at 50% internal transmittance
λp limit of the passband
tip internal spectral transmittance at λp
ρ density
Tg transformation temperature

Compatible Mounts

Title  Type 比較 庫存號碼   價格  Buy
40mm Sq., Fixed Filter Holder Fixed #54-997 NT$3,063
Request Quote
  • 5-7 Days
    ×
Filter Kinematic Mount, 2-Screw Adjustable - Tip-Tilt #58-874 NT$4,130
Request Quote
  • 5-7 Days
    ×
60mm sq - Rectangular Bar Clamp Fixed #54-995 NT$4,130
Request Quote
  • 5-7 Days
    ×
Filter Kinematic Mount, 3-Screw Adjustable - Tip-Tilt #58-875 NT$4,480
Request Quote
  • 5-7 Days
    ×
50/50.8mm Sq. Kinematic Mount, 2 Screws Adjustable - Tip-Tilt #58-858 NT$4,620
Request Quote
  • 5-7 Days
    ×
50/50.8mm Sq. Kinematic Mount, 3 Screws Adjustable - Tip-Tilt #58-861 NT$5,075
Request Quote
  • 5-7 Days
    ×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin