eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC®組件由愛特蒙特光學設計、指定或製造。進一步瞭解

550nm CWL, 25mm Dia., Hard Coated OD 4.0 10nm Bandpass Filter

TECHSPEC Hard Coated OD 4.0 10nm Bandpass Filters

×
Stock #65-159 5-7 Days
×
其他頻寬
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$8,995
Qty 1-5
NT$8,995
Qty 6+
NT$7,070
Volume Pricing
Request Quote
下載產品資料

Specifications

概況

Type:
Bandpass Filter
Typical Applications:
Acridine Yellow, Magnesium Orange, HiLyte Fluor 555

物理和機械特性

Diameter (mm):
25.00 +0.0/-0.1
Clear Aperture CA (mm):
21.0
Thickness Tolerance (mm):
±0.1
Construction:
Mounted in Black Anodized Ring
Physical Durability:
Adhesion per MIL-PRF-13830B, Section C.4.5.12
Moderate abrasion per MIL-PRF-13830B, Section C.4.5.11
Cleaning per MIL-C-48497A Section 4.5.4.2
Substrate Thickness (mm):
3.5 ±0.5 typical

光學特性

Angle of Incidence (°):
0
Optical Density OD (Average):
≥4.0
Center Wavelength CWL (nm):
550.00 ±2.0
Full Width-Half Max FWHM (nm):
10.00 ±2.0
Full Width-Half Max FWHM Tolerance (nm):
±2.0
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Optical Glass
Minimum Transmission (%):
≥85
Coating:
Hard Coated
Surface Quality:
80-50
Blocking Wavelength Range (nm):
200 - 1200

螺紋和安裝

Mount Thickness (mm):
5.0 ±0.1

環境和耐用性因素

Environmental Durability:
Humidity per MIL-STD-810H, Section 507.6
Temperature per MIL-STD-810H, Section 501.7 and 502.7

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

產品概覽

  • 非常適用於生命科學或化學分析
  • 可用於紫外線、可見光及紅外線中心波長
  • 採用高性能硬質鍍膜
  • 同時提供硬質鍍膜 OD 4.0 5nm25nm50nm 帶通濾光片

TECHSPEC®硬質鍍膜OD 4.0 10nm帶通濾光片是窄波濾光片,廣泛用於包括火焰光度法、元素或雷射光分離、螢光、雷射二極體清理、化學探測或分析等多種應用。TECHSPEC®硬質鍍膜OD 4.0 10nm帶通濾光片具有耐用的硬質鍍膜,可最大限度減少濾光片衰減,同時提高穿透率。這些光學濾光片能以深入的阻隔能力提供陡峭的斜率光譜,因此在需求嚴苛的應用中具有高效能。

注意: 這些濾光片是針對高光譜性能而非高雷射誘導損傷閾值(LIDT)而進行最佳化的。這些濾光片的典型 LIDT 值是1 J/cm2 @ 532nm, 10ns。如果你需要更高的 LIDT值的濾光片,請聯絡我們 。

Technical Information

Accessories

Title 比較庫存號碼  價格 Buy
12.5mm Dia., Nd:YAG Hard Coated OD 4.0 10nm Bandpass Filter Kit (4 Filters) #15-097 NT$22,680   Request Quote
  • 聯絡我們
    ×
25mm Dia., Nd:YAG Hard Coated OD 4.0 10nm Bandpass Filter Kit (4 Filters) #15-098 NT$36,365   Request Quote
  • 聯絡我們
    ×
50mm Dia., Nd:YAG Hard Coated OD 4.0 10nm Bandpass Filter Kit (4 Filters) #15-099 NT$88,655   Request Quote
  • 聯絡我們
    ×

相關產品

Frequently Purchased Together

Compatible Mounts

Title  Type 比較 庫存號碼   價格  Buy
25.0/25.4mm Optic Dia., SM1 Thin Mount, M4 Fixed #13-787 NT$683
Request Quote
  • 5-7 Days
    ×
25.0/25.4mm Optic Dia., SM1 Thin Mount, 8-32 Fixed #13-788 NT$683
Request Quote
  • 5-7 Days
    ×
25.0mm Optic Dia., Optic Mount Fixed #64-560 NT$1,068
Request Quote
  • 5-7 Days
    ×
25.0/25.4mm Optic Dia., E-Series Kinematic Mount Adjustable - Tip-Tilt #15-866 NT$1,383
Request Quote
  • 5-7 Days
    ×
25.0/25.4mm Optic Dia., SM1 Thin Mount, M4, Quick Start Optical Mounts Fixed #17-536 NT$2,083
Request Quote
  • 聯絡我們
    ×
25.0/25.4mm Optic Dia., SM1 Thin Mount, 8-32, Quick Start Optical Mounts Fixed #17-537 NT$2,083
Request Quote
  • 聯絡我們
    ×
2.0 - 35.0mm Optic Dia., Three-Screw Adjustable Ring Mount Fixed #03-668 NT$2,170
Request Quote
  • 5-7 Days
    ×
25.0/25.4mm Optic Dia., L-Slot Direct Mount Fixed #36-410 NT$2,328
Request Quote
  • 5-7 Days
    ×
25.0/25.4mm Optic Dia., Side Flange Direct Mount Fixed #36-414 NT$2,328
Request Quote
  • 5-7 Days
    ×
9.5 - 73.0mm Optic Dia., Three-Screw Adjustable Ring Mount Fixed #36-605 NT$2,713
Request Quote
  • 聯絡我們
    ×
25/25.4mm Diameter, E-Series Kinematic Mount, Quick Start Optical Mounts Adjustable - Tip-Tilt #17-521 NT$2,783
Request Quote
  • 聯絡我們
    ×
25.0/25.4mm Optic Dia., Kinematic Mount, 2-Screws Adjustable - Tip-Tilt #58-851 NT$3,185
Request Quote
  • 5-7 Days
    ×
25.0/25.4mm Optic Dia., L-Slot and Rotation Direct Mount Adjustable - Rotary #36-411 NT$3,325
Request Quote
  • 5-7 Days
    ×
5.0 - 25.0mm Optic Height, Metric Bar-Type Optic Holder Fixed #55-529 NT$3,325
Request Quote
  • 5-7 Days
    ×
25.0/25.4mm Optic Dia., Kinematic Mount, 3-Screws Adjustable - Tip-Tilt #58-854 NT$3,465
Request Quote
  • 5-7 Days
    ×
7.0 - 40.0 Optic Height, English Bar-Type Optic Holder Fixed #03-676 NT$3,465
Request Quote
  • 5-7 Days
    ×
10.0 - 60.0mm Optic Height, Metric Bar-Type Optic Holder Fixed #55-530 NT$3,535
Request Quote
  • 5-7 Days
    ×
19.5 - 108.0mm Optic Dia., Three-Screw Adjustable Ring Mount Fixed #03-670 NT$3,710
Request Quote
  • 5-7 Days
    ×
7.0 - 67.0 Optic Height, English Bar-Type Optic Holder Fixed #03-669 NT$3,780
Request Quote
  • 5-7 Days
    ×
8.0 - 118.0 Optic Height, English Bar-Type Optic Holder Fixed #03-666 NT$3,920
Request Quote
  • 5-7 Days
    ×
25.0/25.4mm Optic Dia., Optical Cell Assembly Fixed #36-461 Clearance NT$4,830
Request Quote
  • 5-7 Days
    ×
25/25.4mm Dia., Kinematic Mount, 3-Screws, Quick Start Optical Mounts Adjustable - Tip-Tilt #17-523 NT$4,865
Request Quote
  • 聯絡我們
    ×
4.0 - 36.0mm Optic Dia., Self-Centering Jaw Clamp Fixed #16-077 NT$5,145
Request Quote
  • 5-7 Days
    ×
25.0/25.4mm Optic Dia., Stainless Steel Kinematic Mount, 2-Screws Adjustable - Tip-Tilt #26-815 New NT$5,250
Request Quote
  • 聯絡我們
    ×
2"/50.8mm Diameter, Bar Type Lens / Filter Holder, Quick Start Optical Mounts Fixed #17-530 NT$5,259
Request Quote
  • 聯絡我們
    ×
25.0/25.4mm Optic Dia., Stainless Steel Kinematic Mount, 3-Screws Adjustable - Tip-Tilt #26-818 New NT$5,950
Request Quote
  • 聯絡我們
    ×
25.0/25.4mm Optic Dia., X-Y Translating Optic Mount Adjustable - Linear (XY) #62-956 NT$9,030
Request Quote
  • 5-7 Days
    ×
25.0/25.4mm Optic Diameter, X-Y Translating Quick Start Optical Mounts Adjustable - Linear (XY) #17-513 NT$10,544
Request Quote
  • 聯絡我們
    ×
25.0/25.4mm Optic Dia., Kinematic Mirror Mount Adjustable - Tip-Tilt #55-003 NT$10,990
Request Quote
  • 5-7 Days
    ×
25.0/25.4mm Optic Dia., Kinematic Mirror Mount with Micrometer Adjustable - Tip-Tilt #55-456 NT$11,795
Request Quote
  • 5-7 Days
    ×
5.0 - 100.0mm Optic Dia., Self-Centering Jaw Clamp Fixed #16-078 NT$13,405
Request Quote
  • 5-7 Days
    ×
25.0/25.4mm Optic Dia., Kinematic Mirror Mount with Micrometer, Quick Start Optical Mounts Adjustable - Tip-Tilt #17-519 NT$13,510
Request Quote
  • 聯絡我們
    ×
25.0/25.4mm Optic Dia., Precision Gimbal Mount Adjustable - Gimbal #54-999 NT$15,050
Request Quote
  • 5-7 Days
    ×
25/25.4mm ID, Precision Gimbal Mount, Quick Start Optical Mounts Adjustable - Gimbal #17-517 NT$16,914
Request Quote
  • 聯絡我們
    ×
25.0/25.4mm Optic Dia., X-Y-Z Translating Optic Mount Adjustable - Linear (XYZ) #62-959 NT$17,675
Request Quote
  • 5-7 Days
    ×
25.0/25.4mm Optic Dia., 5 Axes Optical Mount Adjustable - Linear (XYZ) & Tip-Tilt #13-776 NT$24,675
Request Quote
  • 聯絡我們
    ×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin