eo_logo
 
Product added to cart

OD 0.3 VIS, 25mm Dia. Non-Reflective ND Filter

Non-Reflective Neutral Density (ND) Filters

×
Stock #63-386 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$5,335
Qty 1-10
NT$5,335
Qty 11+
NT$4,795
Volume Pricing
Request Quote
下載產品資料

Specifications

概況

Type:
Neutral Density Filter

物理和機械特性

Diameter (mm):
25.00 ±0.10
Thickness (mm):
1.50
Thickness Tolerance (mm):
±0.1
Parallelism (arcmin):
<5
Clear Aperture (%):
90.00

光學特性

Optical Density OD (Average):
0.3
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Coating:
Non-Reflective ND
Reflection (%):
≤2.0
Surface Quality:
60-40
Transmission (%):
50.00
Transmission Tolerance (%):
±5
Surface Accuracy:
Wavelength Range (nm):
400 - 700

Regulatory Compliance

RoHS 2015:
Reach 219:
Certificate of Conformance:

產品概覽

  • 防止發生光源端不需要的反射
  • 光譜平直
  • 提供可見光與近紅外範圍

我們推出的非反射型中性密度濾光片經過精心設計,可均勻減弱光源發出的光,同時防止發生不需要的後向反射。專屬的鍍膜設計可最大限度減少反射 (降至2%以下),同時在整個設計光譜範圍內保持很高的中性特質。這些濾光片可用於400 - 700nm的可見光應用或700 - 1200nm的近紅外應用,非常適用於限制寬頻鹵素光源、螢光光源、鎢絲光源以及低功率雷射的穿透。

Non-Reflective Neutral Density Filter Kits

Each kit includes 10 filters in optical density values of 0.3, 0.5, 0.6, 0.9, 1.0, 1.3, 1.5, 2.0, 2.5, and 3.0. The kits are ideal for determining precise system optical density requirements.

Custom densities are available for OEM applications.

Technical Information

Accessories

Title 比較庫存號碼  價格 Buy
VIS, 12.5mm Dia, Non-Reflective ND Filter Kit #64-351 NT$35,329   Request Quote
  • 5-7 Days
    ×
VIS, 25mm Dia, Non-Reflective ND Filter Kit #64-352 NT$39,295   Request Quote
  • 聯絡我們
    ×
NIR, 12.5mm Dia, Non-Reflective ND Filter Kit #64-473 NT$35,329   Request Quote
  • 聯絡我們
    ×
NIR, 25mm Dia, Non-Reflective ND Filter Kit #64-474 NT$39,295   Request Quote
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
25.0/25.4mm Optic Dia., SM1 Thin Mount, M4 Fixed #13-787 NT$703
Request Quote
  • 5-7 Days
    ×
25.0/25.4mm Optic Dia., SM1 Thin Mount, 8-32 Fixed #13-788 NT$703
Request Quote
  • 5-7 Days
    ×
25.0mm Optic Dia., Optic Mount Fixed #64-560 NT$1,100
Request Quote
  • 5-7 Days
    ×
25.0/25.4mm Optic Dia., SM1 Thin Mount, M4, Quick Start Optical Mounts Fixed #17-536 NT$2,145
Request Quote
  • 聯絡我們
    ×
25.0/25.4mm Optic Dia., SM1 Thin Mount, 8-32, Quick Start Optical Mounts Fixed #17-537 NT$2,145
Request Quote
  • 聯絡我們
    ×
25.0/25.4mm Optic Dia., L-Slot Direct Mount Fixed #36-410 NT$2,398
Request Quote
  • 5-7 Days
    ×
25.0/25.4mm Optic Dia., Side Flange Direct Mount Fixed #36-414 NT$2,398
Request Quote
  • 5-7 Days
    ×
25.0/25.4mm Optic Dia., L-Slot and Rotation Direct Mount Adjustable - Rotary #36-411 NT$3,425
Request Quote
  • 5-7 Days
    ×
5.0 - 25.0mm Optic Height, Metric Bar-Type Optic Holder Fixed #55-529 NT$3,425
Request Quote
  • 5-7 Days
    ×
7.0 - 40.0 Optic Height, English Bar-Type Optic Holder Fixed #03-676 NT$3,569
Request Quote
  • 5-7 Days
    ×
10.0 - 60.0mm Optic Height, Metric Bar-Type Optic Holder Fixed #55-530 NT$3,641
Request Quote
  • 5-7 Days
    ×
7.0 - 67.0 Optic Height, English Bar-Type Optic Holder Fixed #03-669 NT$3,893
Request Quote
  • 5-7 Days
    ×
8.0 - 118.0 Optic Height, English Bar-Type Optic Holder Fixed #03-666 NT$4,038
Request Quote
  • 5-7 Days
    ×
25.0/25.4mm Optic Dia., Optical Cell Assembly Fixed #36-461 Clearance NT$4,975
Request Quote
  • 5-7 Days
    ×
4.0 - 36.0mm Optic Dia., Self-Centering Jaw Clamp Fixed #16-077 NT$5,299
Request Quote
  • 5-7 Days
    ×
2"/50.8mm Diameter, Bar Type Lens / Filter Holder, Quick Start Optical Mounts Fixed #17-530 NT$5,417
Request Quote
  • 聯絡我們
    ×
25.0/25.4mm Optic Dia., X-Y Translating Optic Mount Adjustable - Linear (XY) #62-956 NT$9,301
Request Quote
  • 5-7 Days
    ×
25.0/25.4mm Optic Diameter, X-Y Translating Quick Start Optical Mounts Adjustable - Linear (XY) #17-513 NT$10,860
Request Quote
  • 聯絡我們
    ×
5.0 - 100.0mm Optic Dia., Self-Centering Jaw Clamp Fixed #16-078 NT$13,807
Request Quote
  • 5-7 Days
    ×
25.0/25.4mm Optic Dia., Precision Gimbal Mount Adjustable - Gimbal #54-999 NT$15,502
Request Quote
  • 5-7 Days
    ×
25/25.4mm ID, Precision Gimbal Mount, Quick Start Optical Mounts Adjustable - Gimbal #17-517 NT$17,421
Request Quote
  • 聯絡我們
    ×
25.0/25.4mm Optic Dia., X-Y-Z Translating Optic Mount Adjustable - Linear (XYZ) #62-959 NT$18,205
Request Quote
  • 5-7 Days
    ×
25.0/25.4mm Optic Dia., 5 Axes Optical Mount Adjustable - Linear (XYZ) & Tip-Tilt #13-776 NT$25,415