eo_logo
 
Product added to cart

8-position Holder for 1" (25mm) Diameter Filters

8-position Holder for 1" (25mm) Diameter Filters, #59-770

×
Stock #59-770 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$12,329
Qty 1+
NT$12,329
Volume Pricing
Request Quote
下載產品資料

Specifications

概況

Type:
Adjustable - Rotary
Type of Optics:
Circular
Number of Filters:
8
Type of Mount:
Filter Holder

物理和機械特性

Max. Thickness of Compatible Optics (mm):
5.5

螺紋和安裝

Size of Compatible Optics (mm):
25.0 - 25.4

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

產品概覽

  • USB或RS-232接口
  • 雙向控制
  • 提供C接口和T接口轉接器可選用

這些電動濾光片旋轉輪特別適合需要選擇光譜或光強度控制的大量自動化應用。使用者可透過控制盒或遠端使用RS-232接口來控制RS-232濾光片旋轉輪。USB濾光片轉輪需要連接到PC才可進行電動操作。兩種電動濾光片轉輪都包含基於Windows®開發的圖形使用者介面、備有整合步進馬達的濾光片轉輪外殼、USB或RS-232電纜以及12V直流電源。

Note: Filter holders are sold separately. Software and Manuals available for download

Two interchangeable filter holders are available for the Motorized Filter Wheels. The 8-position holder can accept up to eight 25mm and 1" diameter filters that are up to 5.5mm in thickness. The 5-position holder can accept up to five 50mm diameter filters that are up to 5.5mm in thickness. Each filter holder can be easily removed from the Motorized Filter Wheel without the use of tools. A hinged door is secured by a single captive thumbscrew; once opened, the filter holder can be extracted and another inserted in its place. The filter holders include an assortment of 0.75mm and 1.5mm thick spacers to accommodate different filter thicknesses. Each filter is held in place by two easily removable plastic tabs.

The filter wheel housing can be mounted using English or metric mounting plates. The English mounting plates are designed with three ¼-20 tapped holes for post mounting, and are compatible with English laboratory tables. The metric mounting plates are designed with three M6 tapped holes for post mounting, and are compatible with metric laboratory tables. C-mount or T-mount adapters are available for easy integration.

The USB-to-serial converter allows USB connection of the RS-232 filter wheel’s control box to a computer that does not have a native COM (RS-232) port.

Technical Information

Accessories

Title 比較庫存號碼  價格 Buy
C-Thread Mounting Ring for Motorized Filter Wheel #59-771 NT$5,408   Request Quote
  • 5-7 Days
    ×
T-Thread Mounting Ring for Motorized Filter Wheel #59-772 NT$3,605   Request Quote
  • 5-7 Days
    ×
Replacement 12 Volt Power Supply #59-773 NT$1,947   Request Quote
  • 5-7 Days
    ×
Replacement O-Ring Set for Motorized Filter Wheel #59-774 NT$740   Request Quote
  • 5-7 Days
    ×
Replacement Tab and Spacers for #59-770 #59-775 NT$1,136   Request Quote
  • 5-7 Days
    ×
Replacement Tab and Spacers for #59-783 #59-784 NT$1,136   Request Quote
  • 5-7 Days
    ×
Metric Table Mounting Plate #59-795 NT$2,506   Request Quote
  • 5-7 Days
    ×
English Table Mounting Plate #59-796 NT$2,506   Request Quote
  • 5-7 Days
    ×
USB to Serial Converter for Motorized Filter Wheel #59-797 NT$1,622   Request Quote
  • 5-7 Days
    ×
RS-232 Serial Cable with DB-9 Connector #23-647 NT$2,398   Request Quote
  • 5-7 Days
    ×
USB/Serial Cable with Integrated USB Converter #23-648 NT$3,317   Request Quote
  • 5-7 Days
    ×
Hand Controller for #23-646 #23-649 NT$10,130   Request Quote
  • 5-7 Days
    ×
Hand Controller for #23-646 (Recertified 05-P) #23-649-RCD-05P Recertified NT$8,104   Request Quote