eo_logo
 
Product added to cart

115V, Mi-152 Fiber Optic Illuminator

See More by Dolan-Jenner
Mi-152 Fiber Optic Illuminator

Mi-152 Fiber Optic Illuminator

×
選擇參數規格
Voltage (V):
Stock #59-235 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$22,750
Qty 1+
NT$22,750
Volume Pricing
Request Quote
注意: 本項目需要搭配配件使用 | 進一步瞭解

概況

Type:
150 W EKE Quartz Halogen
Intensity Control Option:
Yes
Lamp Lifetime (hours):
1000 - 10,000
Type of Illumination:
Fiber Optic Illuminator, Incandescent
Compatible Light Guide Adapter:
25mm Interface: MX (Preferred), SX for semi-rigid light guides or hybrid light guides
Manufacturer:
Dolan-Jenner
Illumination Mode:
Constant

物理和機械特性

Height (inches):
5.5
Length (inches):
8.75
Weight (lbs):
7.75
Width (inches):
6.00
Construction:
High Impact Polymer

光學特性

Color:
White

電氣性能

Voltage (V):
115.00
Output Power (Lumens):
1750.00

環境和耐用性因素

Color Temperature (K):
3200.00

Regulatory Compliance

Reach 174:
RoHS:
Not Compliant
Certificate of Conformance:

產品

 Voltage (V)   比較   庫存號碼   價格  Buy
115.00
230.00

詳細資料

  • 透過調整旋鈕控制強度
  • 低雜訊 (25dB)
  • 燈泡壽命為1000~10,000小時(取決於燈泡亮度)

MI-150系列照明燈改良版可選擇光圈,燈泡壽命提高了5倍。150W EKE燈泡的一般壽命是1000~10,000小時,取決於燈泡亮度。MI-150採用隱形設計的頂部把手和側門把手,方便更換燈泡。其他特性包括:具電源開關,透過調整旋鈕控制強度,以及附標準紅外過濾的25mm濾光片夾持器。Dolan Jenner SX光纖適配器需要與光纖光導配對使用。備用燈泡單獨出售。

Accessories

Title 比較庫存號碼  價格 Buy
150W EKE-X, Replacment Bulb #59-477 NT$1,225   Request Quote
  • 5-7 Days
    ×
2.37" ID, Fiber Optic Ring Light Guide #58-839 NT$36,575   Request Quote
  • 5-7 Days
    ×
1.55" ID, Fiber Optic Ring Light Guide #54-174 NT$24,500   Request Quote
  • 5-7 Days
    ×
150W EKE, Replacement Bulb #39-606 NT$1,050   Request Quote
  • 5-7 Days
    ×
0.191" ID Fiber Optic Adapter MX-5 #66-904 NT$1,400   Request Quote
  • 5-7 Days
    ×
0.316" ID Fiber Optic Adapter MX-6 #66-905 NT$1,400   Request Quote
  • 5-7 Days
    ×
0.565" ID Fiber Optic Adapter MX-10 #66-908 NT$1,400   Request Quote
  • 5-7 Days
    ×
0.629" ID Fiber Optic Adapter MX-11 #66-909 NT$1,400   Request Quote
  • 5-7 Days
    ×
0.191" ID, Fiber Optic Adapter SX-5 #38-943 NT$1,610   Request Quote
  • 5-7 Days
    ×
0.316" ID, Fiber Optic Adapter SX-6 #38-944 NT$1,610   Request Quote
  • 5-7 Days
    ×
0.565" ID, Fiber Optic Adapter SX-10 #38-946 NT$1,610   Request Quote
  • 5-7 Days
    ×
0.629" ID, Fiber Optic Adapter SX-11 #38-947 NT$1,610   Request Quote