eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC®組件由愛特蒙特光學設計、指定或製造。進一步瞭解

C-Mount Female Aperture Cap

C-Mount Female Aperture Cap

C-Mount Female Aperture Cap

×
Stock #55-245 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$1,006
Qty 1-4
NT$1,006
Qty 5+
NT$900
Volume Pricing
Request Quote
下載產品資料

Specifications

概況

Function:
Tube Cap

物理和機械特性

Total Length (mm):
3.0
Thickness (mm):
3.00

螺紋和安裝

Thread Type:
C-Mount

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

產品概覽

  • C、S 及 T 接口解決方案,適用於安裝立方體及平板分光鏡、濾光片及反射鏡
  • 提供 90° 安裝介面
  • 適用於英制或公制系統的 ¼ -20 及 M6 螺紋安裝螺紋

TECHSPEC® C、S 及 T 接口立方體與平板接口,可將立方體及平板光學元件整合至 C、S 及 T 接口系統。這類接口配備四個 C、S 或 T 接口螺紋孔徑,也可作為其他 C、S 或 T 接口元件的連接點。接口底座提供 M6 或 1/4-20 螺紋孔用於桿式安裝,因此可相容於實驗板及工作台系統。TECHSPEC C、S 及 T 接口立方體與平板接口提供 90° 的安裝介面,適用於在系統內部設置分光鏡、濾光片及反射鏡。供應 C、S 及 T 接口孔徑蓋,以阻隔未使用開口的光線,並保護光學元件避免塵土及碎屑。

注意: #11-139#11-142 各含一個 S 接口孔徑蓋 (#11-137)

Technical Information

Accessories

Title 比較庫存號碼  價格 Buy
C-Mount Female Aperture Cap #55-245 NT$1,006 Qty 5+ NT$900   Request Quote
  • 5-7 Days
    ×
C-Mount Male Aperture Cap #58-199 NT$560 Qty 10+ NT$497   Request Quote
  • 5-7 Days
    ×
S-Mount Aperture Cap #11-137 NT$1,006 Qty 5+ NT$900   Request Quote
  • 5-7 Days
    ×
T-Mount Aperture Cap #66-037 NT$1,006 Qty 5+ NT$900   Request Quote
  • 5-7 Days
    ×

相關產品

Frequently Purchased Together

資源

Filter

A Closer Look at Kinematic Movement

A Kinematic mount is classified by all degrees of freedom being fully constrained. Need a mount? Browse through the different variations at Edmund Optics.

現在查看

E 系列動態光學反射鏡調整組件

E 系列運動光學安裝座為實驗室使用、原型設計和系統整合等應用提供高價值和基本功能

現在查看

TECHSPEC® 90° Kinematic Adapter

Edmund Optics presents a demonstration of the TECHSPEC® 90° Kinematic Adapter (#34-248).

現在查看

Important Concepts for Selecting Optical Component Mounts

Edmund Optics offers a variety of kinematic, bar-type, translating, ring, and modular mounting components.

現在查看

How do truncated optics eliminate the need for kinematic mounts?

Gimbal

Optomechanical Thread Adapters

Thread adapters are used when connecting two components of different thread types. Learn more at Edmund Optics.

現在查看

Interchangeable Optical Mount and Side Access Mounting Plate

This is a quick video demonstration of integrating an optical cage system interchangeable optical mount and side access mounting plate using #85-717 and #85-641.

現在查看

Large Diameter Gimbal Optical Mounts

Large Diameter Gimbal Optical Mounts available from Edmund Optics are used to integrate large precision optical components, such as mirrors, into OEM and benchtop systems.

現在查看

How do I mount a mirror to a mirror mount that doesn't have a clamp or retainer ring?

I’m using an English breadboard but will be switching to Metric soon, is there a way to adapt your TECHSPEC® Kinematic Mounts to both standards of posts and breadboard accessories?

Could you tell me what the inner diameter of a ring mount mean? Does it mean the smallest diameter of the cylindrical components I can mount, or the biggest diameter?

Bolt Circle (BC)

快速建立光學產品原型

Quickly Respond to Collapsing Product Lifecycles

現在查看

Now that I have chosen my lens, how do I mount it?

Do you have mounts for square or rectangular optics?

What is the difference between pitch, roll, and yaw?

Bezel

Épaisseur de bord

Moment Load

Normal Load Capacity

Roll

Yaw

C-Mount

Do you have a simple prototyping assembly for an imaging system?

 
Sales & Expert Advice
1-800-363-1992
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
This site is protected by VikingCloud's Trusted Commerce program