Metric Rectangular Optic Mounts have a bar-type design with non-marring mounting surfaces, making it ideal for rectangular optics such as filters and mirrors, as well as cylindrical lenses. The mounts are available in 25 or 60mm sq for rectangular or square optics. They are compatible with a M6 x 1.0 mounting thread. Metric Rectangular Optic Mounts are constructed of black anodized aluminum with a stainless-steel post. Posts and Post Holders are required for mounting to a breadboard.
Title | 比較 | 庫存號碼 | 價格 | Buy | |
---|---|---|---|---|---|
2"/50.8mm Square, Bar Clamp, Quick Start Optical Mounts | #17-529 | NT$5,609 Request Quote |
|
1-800-363-1992
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2025, Edmund Optics Inc., 14F., No.83, Sec. 4, Wenxin Road, Beitun District , Taichung City 406, Taiwan (R.O.C.)
California Consumer Privacy Act (CCPA): Do Not Sell My Information