eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC®組件由愛特蒙特光學設計、指定或製造。進一步瞭解

5.0mm Diameter x 10.0mm Length, N-BK7 Rod Lens

×
Stock #54-090 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$1,595
Qty 1-5
NT$1,595
Qty 6+
NT$1,271
Volume Pricing
Request Quote
下載產品資料

Specifications

概況

Type:
Rod Lens

物理和機械特性

Diameter (mm):
5.00 +0.00/-0.03
Length (mm):
10.00
Length Tolerance (mm):
+0/-0.1

光學特性

Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Coating:
Uncoated
Wavelength Range (nm):
350 - 2200
Surface Quality:
40-20

Regulatory Compliance

RoHS:
Certificate of Conformance:

產品概覽

  • 將平行光聚焦為直線
  • 提供小至1mm的直徑

TECHSPEC®Rod透鏡的周邊經過拋光,兩端經過研磨,光學效能類似於柱面透鏡。經過Rod透鏡直徑的平行光將聚焦為直線。