eo_logo
 
Product added to cart

3" One-Arm Package, Two Knuckles, 3" Shaft

×
Stock #53-885 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$2,048
Qty 1-9
NT$2,048
Qty 10+
NT$1,824
Volume Pricing
Request Quote
下載產品資料

Specifications

概況

Type:
English
Note:
3" One-Arm Package
Knuckles:
2
Shafts:
(1) 3"

物理和機械特性

Coarse Rotation (°):
360
Construction:
6061-T6 Aluminum, Black Anodized Finish Shaft
6061-T6 Aluminum Natural Finish Pivot Ball
Zinc Die Cast, Natural Finish Locking Ring

Regulatory Compliance

RoHS:
Certificate of Conformance:

產品概覽

  • 以獨特的方向安裝和設定
  • 混合搭配實現客製安裝組合
  • 可鎖定的角度定位

機械關節臂組裝系統可用於標準¼-20不能完成的各種場合,可透過球珠鉸鏈將「關節臂」定位在任何需要的地方(調整角度為180°)。旋轉調整角度為360°,可翻轉/旋轉軸上的關節。透過鎖緊旋紐可快速固定,或使用夾緊螺釘將其固定(含六角扳手)。可用於光學裝配,固定CCD相機,可選單臂包括雙關節版,也可選單臂擴展版和雙臂版。單臂包裝內有兩個「關節」和一個軸。單臂擴展版包括三個「關節」和兩個軸。雙臂版包括四個「關節」和兩個軸,可滿足不同需求,例如定位分叉光纖光導時可用。尼龍墊圈可防止在調整時刮花氧化面。可提供額外的 光學工作臺硬體固定螺釘(不包括在內)。