eo_logo
 
Product added to cart

English Post Pivot Base

×
Stock #53-355 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$779
Qty 1-9
NT$779
Qty 10+
NT$697
Volume Pricing
Request Quote
下載產品資料

Specifications

概況

Type:
English
Note:
Includes ¼-20 Cap Screws
Compatible Post Holder:
English Type (¼-20)

物理和機械特性

Length (mm):
47.80
Width (mm):
19.10
Thickness (mm):
9.50
Construction:
Black Anodized Aluminum

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

產品概覽

  • 具有1.00" 的槽調整範圍

此窄槽安裝底座用於對直徑為0.5" 的不鏽鋼立桿與立桿支撐架組件進行定位。已使用¼-20承接螺釘透過埋頭通孔將立桿/立桿支撐架安裝到底座。使用槽中的另一顆承接螺釘將底座固定到位。藉由槽的長度,可將立桿在中點側向置中,或在1" 中心孔實驗板上以45°置中。採用陽極電鍍鋁。

Technical Information

相關產品

Frequently Purchased Together

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin