eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC®組件由愛特蒙特光學設計、指定或製造。進一步瞭解

Sliding 2" x 3" Base Plate Slot

×
Stock #52-083 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$829
Qty 1-9
NT$829
Qty 10+
NT$735
Volume Pricing
Request Quote
下載產品資料

Specifications

概況

Type:
English

物理和機械特性

Length (mm):
76.20
Width (mm):
50.80
Thickness (mm):
9.50
Construction:
Black Anodized Aluminum
Number of Slots:
2

Regulatory Compliance

RoHS 2015:
Reach 211:
Certificate of Conformance:

產品概覽

  • 提升既有安裝設備的多功能性
  • 特別適合安裝到標準實驗板上
  • Counterbored ¼-20 or M6 x 1.0 Holes/Slots

TECHSPEC® Slotted 2” x 3” Base Plates are versatile mounting surfaces for breadboard and optical rail applications. Three 6.4mm diameter counterbored holes, ideal for ¼”-20 hardware, allow posts or post holders to be mounted directly and can also accommodate a variety of other optomechanical components. The plates are ideal for adding extra versatility and adjustment capability to a benchtop optical system. TECHSPEC® Slotted 2” x 3” Base Plates are available in standard sliding or side to side sliding configurations, allowing for adjustment along or perpendicular to the optical axis of the system.