eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC®組件由愛特蒙特光學設計、指定或製造。進一步瞭解

35mm Square 45°, Red Dichroic Filter

×
Stock #49-471 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$4,074
Qty 1-10
NT$4,074
Qty 11+
NT$3,677
Volume Pricing
Request Quote
下載產品資料

Specifications

概況

Type:
Dichroic Filter

物理和機械特性

Dimensions (mm):
35.0 x 35.0
Length (mm):
35.00
Thickness (mm):
3.00
Thickness Tolerance (mm):
±0.20
Width (mm):
35.00
Parallelism (arcmin):
<1
Dimensional Tolerance (mm):
±0.25
Clear Aperture (%):
90.00

光學特性

Angle of Incidence (°):
45.00
Cut-On Wavelength (nm):
615.00
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Coating:
Traditional Coated
Color:
Red
Reflection (%):
Rabs = 50% @ 615nm
Ravg > 98% @ 640-750nm
Reflection Wavelength (nm):
640 - 750
Surface Quality:
60-40
Transmission (%):
90.00
Transmission Wavelength (nm):
400 - 595
Wavelength Tolerance (nm):
±15
Coating Specification:
Surface 1: Multi-Layer Dichroic
Surface 2: Single Layer MgF2
Wavelength Range (nm):
400 - 750
Surface Flatness (P-V):
λ/4

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

產品概覽

  • 反射特定顏色的光,同時穿透其餘可見光譜
  • 非常適合分色應用
  • 精密的N-BK7基板

我們推出的反射型二向色彩色濾光片針對以45°入射角使用而設計,可反射特定顏色的光,同時穿透其餘可見光波長。與其他可輕易取得的顏色處理濾光片相較,愛特蒙特光學的反射型二向色濾光片的效能更高,基材品質更好。每個濾光片在指定的顏色範圍內都可提供超過98%的反射率,並為其餘波長提供超過90%的穿透率。

Accessories

Title 比較庫存號碼  價格 Buy
RGB (Red, Green, Blue) Dichroic Filter Kit (3 Filters) #15-112 NT$8,364   Request Quote
  • 聯絡我們
    ×
CYM (Cyan, Yellow, Magenta) Dichroic Filter Kit (3 Filters) #15-113 NT$8,364   Request Quote
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
15mm Sq., Fixed Filter Holder Fixed #54-996 NT$2,271
Request Quote
  • 5-7 Days
    ×
Filter Kinematic Mount, 2-Screw Adjustable - Tip-Tilt #58-874 NT$4,254
Request Quote
  • 5-7 Days
    ×
60mm sq - Rectangular Bar Clamp Fixed #54-995 NT$4,254
Request Quote
  • 5-7 Days
    ×
Filter Kinematic Mount, 3-Screw Adjustable - Tip-Tilt #58-875 NT$4,614