eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC®組件由愛特蒙特光學設計、指定或製造。進一步瞭解

35 x 35mm 50R/50T, VIS Plate Beamsplitter

Visible and NIR Plate Beamsplitters

×
Stock #49-754 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$6,309
Qty 1-5
NT$6,309
Qty 6+
NT$4,939
Volume Pricing
Request Quote
下載產品資料

Specifications

概況

Note:
Beamsplitter-coated side is marked with a black dot
Type:
Standard Beamsplitter

物理和機械特性

Clear Aperture (%):
>85
Construction:
Plate
Dimensions (mm):
35.0 x 35.0 +0.0/-0.25
Edges:
Cut with 0.25mm maximum edge chip
Parallelism (arcmin):
≤3
Thickness (mm):
3.00 ±0.25

光學特性

Angle of Incidence (°):
45
Coating Specification:
Surface 1: 50/50 ±5% @ 550nm, ±10% @ 400 - 700nm
Surface 2: AR Ravg ≤1%, Rabs ≤2% @ 400 - 700nm
Reflection/Transmission Ratio (R/T):
50/50
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Flatness (P-V):
1λ per inch
Surface Quality:
60-40
Wavelength Range (nm):
400 - 700

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

產品概覽

  • 提供多種分光比率
  • 提供可見光與近紅外鍍膜選項
  • 提供具有多層抗反射鍍膜的第二表面
  • C-Mounted Plate Beamsplitters Also Available

TECHSPEC®可見光與近紅外平板分光鏡非常適用於雙重放大成像系統及結合低功率雷射光束,可提供結合精密拋光與最小厚度高品質光學玻璃的最優組合。寬頻電介質鍍膜能提供最大的光通量,非常適用於最大限度減少重影影像,其能量損失遠低於金屬鍍膜。背面具有多層抗反射(AR)鍍膜,從而將每個波長範圍的後向反射降低至不到1.0%。

Technical Information

Accessories

Title 比較庫存號碼  價格 Buy
Visible Plate Beamsplitter Kit, 25mm Diameter #83-388 NT$17,953   Request Quote
  • 聯絡我們
    ×
Near Infrared Plate Beamsplitter Kit, 25mm Diameter #83-956 NT$17,953   Request Quote
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
15mm Sq., Fixed Filter Holder Fixed #54-996 NT$2,271
Request Quote
  • 5-7 Days
    ×
Filter Kinematic Mount, 2-Screw Adjustable - Tip-Tilt #58-874 NT$4,254
Request Quote
  • 5-7 Days
    ×
60mm sq - Rectangular Bar Clamp Fixed #54-995 NT$4,254
Request Quote
  • 5-7 Days
    ×
Filter Kinematic Mount, 3-Screw Adjustable - Tip-Tilt #58-875 NT$4,614
Request Quote
  • 5-7 Days
    ×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin