eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC®組件由愛特蒙特光學設計、指定或製造。進一步瞭解

25mm NIR, 50R/50T, Non-Polarizing Cube Beamsplitter

×
Stock #47-012 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$10,290
Qty 1-5
NT$10,290
Qty 6+
NT$8,330
Volume Pricing
Request Quote
下載產品資料

Specifications

概況

Type:
Non-Polarizing Beamsplitter

物理和機械特性

Bevel:
Protective bevel as needed
Clear Aperture (%):
>90
Construction:
Cube
Dimensions (mm):
25.0 x 25.0 x 25.0 ±0.1

光學特性

Beam Deviation (arcmin):
≤2
Coating:
NIR
Coating Specification:
Ravg <0.5% @ 720 - 1080nm
Reflection/Transmission Ratio (R/T):
50/50
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
40-20
Wavelength Range (nm):
720 - 1080
|Ts-Tp|:
<6%
Absolute Transmission (%):
45 ±10
Average Transmission (%):
45 ±5
Power (fringes) @ 632.8nm:
1.25
Irregularity (fringes) @ 632.8nm:
0.25

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

產品概覽

  • 低偏極化相關: |Ts-Tp|<6%
  • 使用高容差直角稜鏡建構
  • 鍍上BBAR鍍膜,以取得最大效率
  • 也供應 C 接口可見光及近紅外立方體分光鏡

TECHSPEC® 寬頻非偏振立方體分光鏡包含黏合在一起的一對精密高容差直角稜鏡,其中一個稜鏡的直角三角形斜邊上具有金屬電介質鍍膜。藉由偏振依賴性低的金屬電介質混合鍍膜,可將S偏振光與P偏振光的穿透與反射限制在6%以內。這些分光鏡在其指定波長範圍內保持光譜平直狀態,從而能減弱因入射角或聚合/發散光束的變更而產生的影響。

Technical Information

相關產品

Frequently Purchased Together

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin