eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC®組件由愛特蒙特光學設計、指定或製造。進一步瞭解

25mm Dia. High Performance Glass Linear Polarizer

×
Stock #47-216 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$7,102
Qty 1-5
NT$7,102
Qty 6+
NT$5,660
Volume Pricing
Request Quote
下載產品資料

Specifications

概況

Type:
Linear Polarizer

物理和機械特性

Diameter (mm):
25.00
Thickness (mm):
2.00
Thickness Tolerance (mm):
±0.2
Parallelism (arcmin):
<4
Dimensional Tolerance (mm):
+0.0/-0.2
Construction:
Dichroic Polarizing Film between Glass

光學特性

Coating:
AR: Ravg <0.5% @ 400 - 700nm
Extinction Ratio:
10,000:1
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Polymer Film between B270
Transmission (%):
25 (for random polarization)
Transmission Tolerance (%):
±2
Wavelength Range (nm):
400 - 700
Surface Flatness (P-V):
<1λ
Polarization Axis Mark (°):
±2

環境和耐用性因素

Operating Temperature (°C):
-25 to +65

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

產品概覽

  • 具有很高的消光比(10,000:1)
  • 參考用標記指示偏振軸位置
  • 採用抗反射鍍膜以最大限度減少反射損失

高性能玻璃線性偏振片具有很高的消光比,並提供多種尺寸。在400 - 700nm範圍內,單一偏光片可穿透大約25%的隨機偏振入射光。玻璃基材採用抗反射(AR)鍍膜,以最大限度減少因反射而帶來的光線損失。這些偏光片非常適用於多種工業與實驗室應用。