eo_logo
 
Product added to cart

0.4 OD 25mm Dia, Absorptive ND Filter

See More by Hoya
×
Stock #46-213 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$1,610
Qty 1-10
NT$1,610
Qty 11+
NT$1,435
Volume Pricing
Request Quote
下載產品資料

Specifications

概況

Type:
Neutral Density Filter

物理和機械特性

Diameter (mm):
25.00
Thickness (mm):
2.50
Thickness Tolerance (mm):
±0.5
Dimensional Tolerance (mm):
±0.1
Parallelism (mm):
<0.02

光學特性

Optical Density OD (Average):
0.4 ±0.05
Glass/Filter Number:
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
ND Filter Glass
Coating:
Uncoated
Index of Refraction (nd):
1.50
Surface Quality:
80-50
Transmission (%):
40.0 (average)
Blocking Wavelength Range (nm):
400 - 700

材料特性

Transformation Temperature (°C):
525

Regulatory Compliance

RoHS 2015:
REACH 201:
Certificate of Conformance:

產品概覽

  • 透過吸收 (而非反射) 減弱可見光
  • 可堆疊多個濾光片以提升攔截效果
  • 提供的光學密度介於0.1至4.0之間
  • 也可預先安裝於 C 接環外框

這些濾光片在可見光區域內擁有高水準的光譜穿透特性,可透過吸收 (含極少的反射) 來減弱光線。通常,吸收型濾光片的中性與密度是材料與厚度的函數。由於Hoya中性密度濾光片具有特定光學密度,因此厚度只是玻璃類型的函數。這些濾光片在光線控制應用中非常有用,可用於量測檢測設備及成像中的曝光控制。光學密度上升時,光譜會發生變化。

光學密度會展示相加關係,例如,將光學密度值分別是0.6與0.9的濾光片進行堆疊可產生1.5的光學密度。光學密度與穿透率的關係由以下公式表示:T = 10^-OD x 100 = 穿透率百分比。

請注意: 由於供應鏈的問題,我們的套裝組件可能會使用其他的包裝方案來取代木箱交貨。如有任何問題,請聯絡 kits@edmundoptics.com.

吸收型中性密度濾光片套件

#55-222包括6個濾光片,光學密度值分別是0.15、0.3、0.4、0.6、0.9及2.5。

#63-468, #63-469, #63-470#66-155各包括14個濾光片,光學密度值分別是0.1、0.15、0.2、0.3、0.4、0.5、0.6、0.7、0.9、1.0、1.3、1.5、2.0及2.5。請注意,只有光學密度3.0不包括在這些套件中。

濾光片模擬軟體

請按此處下載 HOYA 有色玻璃濾光片模擬軟體,以用於計算每種 HOYA 玻璃類型的內部和外部穿透率。此軟體可以根據使用者指定的厚度來模擬個別濾光片的效能。

Technical Information

Accessories

Title 比較庫存號碼  價格 Buy
25mm Dia, Absorptive ND Filter Kit (6 Filters) #55-222 NT$7,140   Request Quote
  • 5-7 Days
    ×
12.5mm Dia, Absorptive ND Filter Kit (14 Filters) #63-468 NT$11,690   Request Quote
  • 5-7 Days
    ×
25mm Dia, Absorptive ND Filter Kit (14 Filters) #63-469 NT$15,505   Request Quote
  • 聯絡我們
    ×
50mm Square, Absorptive ND Filter Kit (14 Filters) #63-470 NT$36,750   Request Quote
  • 5-7 Days
    ×
50mm Dia, Absorptive ND Filter Kit (14 Filters) #66-155 NT$36,750   Request Quote
  • 5-7 Days
    ×

相關產品

Frequently Purchased Together

Compatible Mounts

資源

Filter

Understanding Neutral Density Filters

Neutral Density (ND) Filters are designed to evenly reduce transmission. For more information on specifications and products, read more at Edmund Optics.

現在查看

What is an ND Filter?

Can I place ND filters back-to-back and increase optical density?

What is the difference between using an absorptive ND filter and a reflective ND filter?

How should I orient my reflective ND or interference filter?

Continuously Variable Apodizing Filter

Neutral Density Filter (ND)

光學濾光片

Do you want to learn about optical filters? Find terminology, fabrication techniques, a selection guide, and application examples at Edmund Optics.

現在查看

How do I clean my filters?

What is the largest diameter filter available from Edmund Optics®?

What are some of the most common filter substrates?

How do I select the right filter for my application?

What types of filters can Edmund Optics® manufacture?

Filter

Optical Density (OD)

Stopband

Removing Protective Plastic Coating

A protective plastic coating protects a variety of our flat optics, such as optical windows, optical mirrors, and beamsplitters, from scratches during shipping.

現在查看

Transmission

How do I clean my optics?

Clear Aperture (CA)

愛特蒙特光學遍佈全球的製造工廠

愛特蒙特光學® (EO) 在全球的五座製造工廠,每年製造數百萬件精密光學元件和子配件。

現在查看

愛特蒙特光學的度量技術:將測量作為製造的關鍵要素

進一步瞭解愛特蒙特光學® 使用的度量技術,協助保證所有光學元件及組件的優異品質。

現在查看

Surface Quality

 
Sales & Expert Advice
1-800-363-1992
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
This site is protected by VikingCloud's Trusted Commerce program