eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC®組件由愛特蒙特光學設計、指定或製造。進一步瞭解

35 x 35mm Protected Gold, 4-6λ Mirror

×
Stock #45-520 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$2,643
Qty 1-5
NT$2,643
Qty 6+
NT$2,056
Volume Pricing
Request Quote
下載產品資料

Specifications

概況

Type:
Flat Mirror

物理和機械特性

Dimensions (mm):
35.0 x 35.0
Dimensional Tolerance (mm):
±0.25
Clear Aperture CA (mm):
33.25 x 33.25
Edges:
Seamed, 0.5mm Maximum Edge Chip
Thickness (mm):
3.00
Length (mm):
35.00
Width (mm):
35.00

光學特性

Surface Flatness (P-V):
4 - 6λ
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Float Glass
Surface Quality:
60-40
Coating Specification:
Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
Coating:
Protected Gold (700-10000nm)
Coating Type:
Metal
Wavelength Range (nm):
700 - 10000
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
0.8 J/cm2 @ 1064nm, 10ns

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

產品概覽

  • 提供形狀和尺寸
  • 鍍膜可選增強型鋁膜、保護型鍍金和保護型鍍銀  
  • 如果您有任何定制尺寸要求,請聯繫我們

TECHSPEC®第一款表面反射鏡由沉積在玻璃基板前表面的高反射性塗層製成。這些反射器提供增強鋁,保護金和保護銀塗層,具有高反射率,450奈米。塗層表面用於反射入射光線。TECHSPEC®第一表面反射器有圓形,方形和矩形尺寸。第一款表面反射器非常適合需要將反射器安裝在45°位置以在光路中產生90°旋轉的應用。第一款表面反射器可輕鬆安裝在 大多數光學框架上  實施集成應用程式。  

請注意:  可在產品網頁上找到與各種尺寸和類型的TECHSPEC®首個表面反射器兼容的支架。   

Technical Information

相關產品

Frequently Purchased Together

Compatible Mounts

Title  Type 比較 庫存號碼   價格  Buy
1.5" Reverse Angle Mirror Mount Adjustable - Tip-Tilt #37-922 NT$2,818
Request Quote
  • 5-7 Days
    ×
Filter Kinematic Mount, 2-Screw Adjustable - Tip-Tilt #58-874 NT$4,130
Request Quote
  • 5-7 Days
    ×
60mm sq - Rectangular Bar Clamp Fixed #54-995 NT$4,130
Request Quote
  • 5-7 Days
    ×
Filter Kinematic Mount, 3-Screw Adjustable - Tip-Tilt #58-875 NT$4,480
Request Quote
  • 5-7 Days
    ×
3.0" Angle Mirror Mount Adjustable - Tip-Tilt #36-481 NT$8,575
Request Quote
  • 5-7 Days
    ×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin