eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC®組件由愛特蒙特光學設計、指定或製造。進一步瞭解

35 x 35mm Enhanced Aluminum, 4-6λ Mirror

×
Stock #45-519 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$1,154
Qty 1-5
NT$1,154
Qty 6+
NT$901
Volume Pricing
Request Quote
下載產品資料

Specifications

概況

Type:
Flat Mirror

物理和機械特性

Dimensions (mm):
35.0 x 35.0
Dimensional Tolerance (mm):
±0.25
Clear Aperture CA (mm):
33.25 x 33.25
Edges:
Seamed, 0.5mm Maximum Edge Chip
Thickness (mm):
3.00
Length (mm):
35.00
Width (mm):
35.00

光學特性

Surface Flatness (P-V):
4 - 6λ
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Float Glass
Surface Quality:
60-40
Coating Specification:
Ravg ≥95% @ 450 - 650nm @ 45°
Coating:
Enhanced Aluminum (450-650nm)
Coating Type:
Metal
Wavelength Range (nm):
450 - 650
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
0.2 J/cm2 @ 532nm, 10ns

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

產品概覽

  • 提供形狀和尺寸
  • 鍍膜可選增強型鋁膜、保護型鍍金和保護型鍍銀  
  • 如果您有任何定制尺寸要求,請聯繫我們

TECHSPEC®第一款表面反射鏡由沉積在玻璃基板前表面的高反射性塗層製成。這些反射器提供增強鋁,保護金和保護銀塗層,具有高反射率,450奈米。塗層表面用於反射入射光線。TECHSPEC®第一表面反射器有圓形,方形和矩形尺寸。第一款表面反射器非常適合需要將反射器安裝在45°位置以在光路中產生90°旋轉的應用。第一款表面反射器可輕鬆安裝在 大多數光學框架上  實施集成應用程式。  

請注意:  可在產品網頁上找到與各種尺寸和類型的TECHSPEC®首個表面反射器兼容的支架。   

Technical Information

Coating Curves

  • 增強型鋁(450-650 nm)
Only 2 different Y Axises can be displayed at one time.

請注意,每種產品指定設計範圍以外的鍍膜性能僅為理論值,可能實用時會有所不同。

相關產品

Frequently Purchased Together

Compatible Mounts

Title  Type 比較 庫存號碼   價格  Buy
1.5" Reverse Angle Mirror Mount Adjustable - Tip-Tilt #37-922 NT$2,903
Request Quote
  • 5-7 Days
    ×
Filter Kinematic Mount, 2-Screw Adjustable - Tip-Tilt #58-874 NT$4,254
Request Quote
  • 5-7 Days
    ×
60mm sq - Rectangular Bar Clamp Fixed #54-995 NT$4,254
Request Quote
  • 5-7 Days
    ×
Filter Kinematic Mount, 3-Screw Adjustable - Tip-Tilt #58-875 NT$4,614
Request Quote
  • 5-7 Days
    ×
3.0" Angle Mirror Mount Adjustable - Tip-Tilt #36-481 NT$8,832