eo_logo
 
Product added to cart

35 x 35mm, 30R/70T, Plate Beamsplitter

×
Stock #45-324 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$2,326
Qty 1-9
NT$2,326
Qty 10+
NT$1,730
Volume Pricing
Request Quote
下載產品資料

Specifications

概況

Type:
Standard Beamsplitter

物理和機械特性

Clear Aperture (%):
>85
Construction:
Plate
Dimensional Tolerance (mm):
±0.38
Dimensions (mm):
35.0 x 35.0
Edges:
Cut
Thickness (mm):
1.00

光學特性

Coating Specification:
Surface 1: Dielectric, ±5% R/T @ 550nm
Surface 2: AR ¼λ MgF2 @ 550nm
Reflection/Transmission Ratio (R/T):
30/70
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Float Glass
Surface Flatness (P-V):
4 - 6λ
Surface Quality:
80-50
Wavelength Range (nm):
400 - 700

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

產品概覽

  • 低成本設計
  • 提供多種尺寸
  • 提供多種分光比率

平板分光鏡提供多種反射/穿透比例,以滿足廣泛的應用需求。這些分光鏡還可在第二表面提供抗反射(AR)鍍膜,以提升每個分光鏡的整體效率。第二鍍膜有助於防止不必要的鬼影反射。平板分光鏡是整合到多種應用的經濟高效選擇。如需客製尺寸或不同的反射/穿透比例,請聯絡我們的 銷售部門
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
15mm Sq., Fixed Filter Holder Fixed #54-996 NT$2,271
Request Quote
  • 5-7 Days
    ×
Filter Kinematic Mount, 2-Screw Adjustable - Tip-Tilt #58-874 NT$4,254
Request Quote
  • 5-7 Days
    ×
60mm sq - Rectangular Bar Clamp Fixed #54-995 NT$4,254
Request Quote
  • 5-7 Days
    ×
Filter Kinematic Mount, 3-Screw Adjustable - Tip-Tilt #58-875 NT$4,614
Request Quote
  • 5-7 Days
    ×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin