eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC®組件由愛特蒙特光學設計、指定或製造。進一步瞭解

2.0 OD 50mm Square, Reflective ND Filter

×
Stock #43-816 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$2,596
Qty 1-5
NT$2,596
Qty 6+
NT$2,073
Volume Pricing
Request Quote
下載產品資料

Specifications

概況

Type:
Neutral Density Filter
Note:
Optical density values are average over specified blocking wavelength range.

物理和機械特性

Dimensions (mm):
50.0 x 50.0
Length (mm):
50.00
Thickness (mm):
1.60 Nominal
Width (mm):
50.00
Dimensional Tolerance (mm):
±0.5
Clear Aperture (%):
80

光學特性

Angle of Incidence (°):
0
Optical Density OD (Average):
2.0
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Float Glass
Coating:
Surface 1: Inconel
Reflection (%):
55.00
Surface Quality:
80-50
Transmission (%):
1.00
Blocking Wavelength Range (nm):
400 - 700
Neutrality:
±5% of Optical Density
Surface Flatness (P-V):
4 - 6λ

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

產品概覽

  • 光譜平直
  • 適中的價格擁有最優的準確性與中性特質
  • 使用堆疊可建立適中的密度值

這些濾光片在整個表面上的密度值保持恆定。穿透與反射的比率視選取的密度而不同。在堆疊中,總密度是每個濾光片之密度的總和。中性密度濾光片主要用於減弱廣闊的光譜範圍內的光線。這些濾光片通常用於功率過高會導致裝置損傷或結果不準確的雷射與光度計應用。請以0° 入射角將反射面一側面向光源。

光密度值運算時遵循加法關係;比如,由一個0.6光密度和一個0.9光密度的兩個濾光片疊加而成的濾光片的光密度值為1.5。穿透率和光密度之間有如下方程的關係:穿透率=10-光密度 X 100=穿透率百分值。


請注意:低光密度濾光片(0.1、0.15和0.2外徑)鍍有薄薄的鉻鎳合金鍍膜,其性能可能會隨著時間使用而發生變化。為了延長濾光片的使用壽命,建議使用非接觸式清潔方法(如壓縮空氣),並避免在潮濕環境中使用濾光片以防止氧化。使用溶劑等接觸式清潔方法會損壞塗層,產品將不再符合網站標示規格。


請注意:由於供應鏈的問題,套件組可能會用其他包裝方案來代替木箱交貨。若有任何問題,請聯絡 kits@edmundoptics.com.

Reflective Neutral Density Filter Kits

Reflective Neutral Density Filter Kits are available with either 8 or 14 optical densities. The kits with 8 filters include our most popular filters, with densities of 0.3, 0.5, 1.0, 1.3, 1.5, 2.0, 2.5, and 3.0. The kits with 14 filters include all available densities, except for 3.0. Kits are ideal for determining precise system optical density requirements. Custom densities are available for OEM applications.

特殊處理

這些光學元件需要特殊處理,以避免損壞並確保長期性能。正確的處理、清潔和儲存對維持光學品質至關重要。請瀏覽我們的 清潔光學產品資源指南,以了解正確的清潔步驟以及最佳的清潔方法。如需要特別協助,請透過, 電子郵件/a>或線上聊天請透過電子郵件或線上聊天與我們的資深技術團隊進行聯繫。

Accessories

Title 比較庫存號碼  價格 Buy
12.5mm Diameter, Reflective ND Filter Kit (14 Filters) #64-348 NT$13,843   Request Quote
  • 5-7 Days
    ×
25mm Diameter, Reflective ND Filter Kit (14 Filters) #64-349 NT$18,241   Request Quote
  • 5-7 Days
    ×
50mm Square, Reflective ND Filter Kit (14 Filters) #64-350 NT$27,614   Request Quote
  • 5-7 Days
    ×
25mm Diameter, Reflective ND Filter Kit (8 Filters) #54-460 NT$15,682   Request Quote
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
Spring Mount Filter Holder, Metric Fixed #55-531 NT$2,939
Request Quote
  • 5-7 Days
    ×
40mm Sq., Fixed Filter Holder Fixed #54-997 NT$3,155
Request Quote
  • 5-7 Days
    ×
Filter Kinematic Mount, 2-Screw Adjustable - Tip-Tilt #58-874 NT$4,254
Request Quote
  • 5-7 Days
    ×
60mm sq - Rectangular Bar Clamp Fixed #54-995 NT$4,254
Request Quote
  • 5-7 Days
    ×
Filter Kinematic Mount, 3-Screw Adjustable - Tip-Tilt #58-875 NT$4,614
Request Quote
  • 5-7 Days
    ×
50/50.8mm Sq. Kinematic Mount, 2 Screws Adjustable - Tip-Tilt #58-858 NT$4,759
Request Quote
  • 5-7 Days
    ×
50/50.8mm Sq. Kinematic Mount, 3 Screws Adjustable - Tip-Tilt #58-861 NT$5,227
Request Quote
  • 5-7 Days
    ×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin