eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC®組件由愛特蒙特光學設計、指定或製造。進一步瞭解

高溫線性偏振薄膜 (XP40HT)

High-Temperature Linear Polarizing Film (XP40HT)

High-Temperature Linear Polarizing Film (XP40HT)

×
  • 與一般偏振薄膜的不同之處在於具備抗高溫能力
  • 具有 5000:1 的消光比
  • 對 400 - 700nm 的非偏振光具有高穿透率
  • 提供客製尺寸選項

相較於一般的線性偏振薄膜,TECHSPEC® 高溫線性偏振薄膜 (XP40HT) 可承受 100°C 達 1000 小時以上,大幅提升耐熱能力。這類偏振器在 400 至 700nm 的可見光譜內具有高消光比、出色的偏振效率及優異穿透率,提供 25 x 25mm 到 600 x 1000mm 等各種標準尺寸,並可根據要求提供自訂尺寸。TECHSPEC 高溫線性偏振薄膜 (XP40HT) 特別適合用於無法避免高溫的應用,其中包括使用照明系統或惡劣環境下的攝影、3D 投影系統及光學檢測系統。

注意: 首次使用前,請從兩面表面取下保護襯墊。

一般規格

Construction:
Polarizing Film
Extinction Ratio:
5000:1
Wavelength Range (nm):
400 - 700
Heat Resistance (°C x Hours):
100 x 1,000
Cold Resistance (°C x Hours):
-40 x 1,000
Humidity Resistance (°C x Hours):
80 x 90% RH x 1,000

產品

Dia. (mm)  Dimensions (mm)   Thickness (mm)   Coating   Substrate   比較   庫存號碼   價格  Buy
10.00 - 0.19 Uncoated, Protective Film Both Sides Polymer Film XP40HT-18
10.00 - 0.40 Uncoated, Protective Film Both Sides Polymer Film XP40HT-40
12.50 - 0.19 Uncoated, Protective Film on Both Sides Polymer Film XP40HT-18
12.50 - 0.19 Uncoated, Protective Film on Both Sides Polymer Film XP40HT-18
12.50 - 0.40 Uncoated, Protective Film on Both Sides Polymer Film XP40HT-40
12.50 - 0.40 Uncoated, Protective Film on Both Sides Polymer Film XP40HT-40
15.00 - 0.19 Uncoated, Protective Film Both Sides Polymer Film XP40HT-18
15.00 - 0.40 Uncoated, Protective Film Both Sides Polymer Film XP40HT-40
20.00 - 0.19 Uncoated, Protective Film Both Sides Polymer Film XP40HT-18
20.00 - 0.40 Uncoated, Protective Film Both Sides Polymer Film XP40HT-40
25.00 - 0.19 Uncoated, Protective Film on Both Sides Polymer Film XP40HT-18
25.00 - 0.19 Uncoated, Protective Film on Both Sides Polymer Film XP40HT-18
25.00 - 0.40 Uncoated, Protective Film on Both Sides Polymer Film XP40HT-40
25.00 - 0.40 Uncoated, Protective Film on Both Sides Polymer Film XP40HT-40
- 25.0 x 25.0 0.19 Uncoated, Protective Film on Both Sides Polymer Film XP40HT-18
- 25.0 x 25.0 0.19 Uncoated, Protective Film on Both Sides Polymer Film XP40HT-18
- 25.0 x 25.0 0.40 Uncoated, Protective Film on Both Sides Polymer Film XP40HT-40
- 25.0 x 25.0 0.40 Uncoated, Protective Film on Both Sides Polymer Film XP40HT-40
30.00 - 0.19 Uncoated, Protective Film Both Sides Polymer Film XP40HT-18
30.00 - 0.40 Uncoated, Protective Film Both Sides Polymer Film XP40HT-40
40.00 - 0.19 Uncoated, Protective Film Both Sides Polymer Film XP40HT-18
40.00 - 0.40 Uncoated, Protective Film Both Sides Polymer Film XP40HT-40
50.00 - 0.19 Uncoated, Protective Film on Both Sides Polymer Film XP40HT-18
50.00 - 0.19 Uncoated, Protective Film on Both Sides Polymer Film XP40HT-18
50.00 - 0.40 Uncoated, Protective Film on Both Sides Polymer Film XP40HT-40
50.00 - 0.40 Uncoated, Protective Film on Both Sides Polymer Film XP40HT-40
- 50.0 x 50.0 0.19 Uncoated, Protective Film on Both Sides Polymer Film XP40HT-18
- 50.0 x 50.0 0.19 Uncoated, Protective Film on Both Sides Polymer Film XP40HT-18
- 50.0 x 50.0 0.40 Uncoated, Protective Film on Both Sides Polymer Film XP40HT-40
- 50.0 x 50.0 0.40 Uncoated, Protective Film on Both Sides Polymer Film XP40HT-40
- 100.0 x 100.0 0.19 Uncoated, Protective Film on Both Sides Polymer Film XP40HT-18
- 100.0 x 100.0 0.19 Uncoated, Protective Film on Both Sides Polymer Film XP40HT-18
- 100.0 x 100.0 0.40 Uncoated, Protective Film on Both Sides Polymer Film XP40HT-40
- 100.0 x 100.0 0.40 Uncoated, Protective Film on Both Sides Polymer Film XP40HT-40
- 150.0 x 150.0 0.19 Uncoated, Protective Film on Both Sides Polymer Film XP40HT-18
- 150.0 x 150.0 0.19 Uncoated, Protective Film on Both Sides Polymer Film XP40HT-18
- 150.0 x 150.0 0.40 Uncoated, Protective Film on Both Sides Polymer Film XP40HT-40
- 150.0 x 150.0 0.40 Uncoated, Protective Film on Both Sides Polymer Film XP40HT-40
- 200.0 x 200.0 0.19 Uncoated, Protective Film on Both Sides Polymer Film XP40HT-18
- 200.0 x 200.0 0.19 Uncoated, Protective Film on Both Sides Polymer Film XP40HT-18
- 200.0 x 200.0 0.40 Uncoated, Protective Film on Both Sides Polymer Film XP40HT-40
- 200.0 x 200.0 0.40 Uncoated, Protective Film on Both Sides Polymer Film XP40HT-40
- 300.0 x 300.0 0.19 Uncoated, Protective Film on Both Sides Polymer Film XP40HT-18
- 300.0 x 300.0 0.19 Uncoated, Protective Film on Both Sides Polymer Film XP40HT-18
- 300.0 x 300.0 0.40 Uncoated, Protective Film on Both Sides Polymer Film XP40HT-40
- 300.0 x 300.0 0.40 Uncoated, Protective Film on Both Sides Polymer Film XP40HT-40
- 500.0 x 600.0 0.19 Uncoated, Protective Film on Both Sides Polymer Film XP40HT-18
- 500.0 x 600.0 0.19 Uncoated, Protective Film on Both Sides Polymer Film XP40HT-18
- 600.0 x 500.0 0.40 Uncoated, Protective Film on Both Sides Polymer Film XP40HT-40
- 600.0 x 500.0 0.40 Uncoated, Protective Film on Both Sides Polymer Film XP40HT-40
- 600.0 x 1000.0 0.19 Uncoated, Protective Film on Both Sides Polymer Film XP40HT-18
- 600.0 x 1000.0 0.22 Pressure Sensitive Adhesive (PSA) one-sided, Protective Film on Both Sides Polymer Film XP40HT-18
- 600.0 x 1000.0 0.40 Uncoated, Protective Film on Both Sides Polymer Film XP40HT-40
沒有找到您需求的尺寸?在此獲取您的客製尺寸報價。

產品概覽

可立即獲取客製報價

如果您需要尺寸介於3 mm和600 mm之間的圓形,方形或矩形聚合物相位延遲薄膜, 造訪我們的 偏振片訂製工具。  我們將立即提供報價,並在大約5周內按您需要的規模交付報價。  列出了標準製造公差和限制的完整清單。  若想根據您的要求進行全套客製,請瀏覽  光學濾光片玻璃客製能力專題頁。

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
This site is protected by VikingCloud's Trusted Commerce program