eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC®組件由愛特蒙特光學設計、指定或製造。進一步瞭解

266nm CWL, 50mm Dia., Hard Coated OD 4.0 10nm Bandpass Filter

TECHSPEC Hard Coated OD 4.0 10nm Bandpass Filters

×
Stock #39-320 聯絡我們
×
其他頻寬
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$26,965
Qty 1-5
NT$26,965
Qty 6+
NT$21,161
Volume Pricing
Request Quote
下載產品資料

Specifications

概況

Type:
Bandpass Filter
Typical Applications:
4th Harmonic Nd:YAG Laser

物理和機械特性

Diameter (mm):
50.00 +0.0/-0.1
Clear Aperture CA (mm):
45
Thickness Tolerance (mm):
±0.1
Construction:
Mounted in Black Anodized Ring
Physical Durability:
Adhesion per MIL-PRF-13830B, Section C.4.5.12
Moderate abrasion per MIL-PRF-13830B, Section C.4.5.11
Cleaning per MIL-C-48497A Section 4.5.4.2
Substrate Thickness (mm):
2.0 ±0.5 typical

光學特性

Angle of Incidence (°):
0
Optical Density OD (Average):
≥4.0
Center Wavelength CWL (nm):
266.00 ±2.0
Full Width-Half Max FWHM (nm):
10.00 ±2.0
Full Width-Half Max FWHM Tolerance (nm):
±2.0
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Minimum Transmission (%):
≥50
Coating:
Hard Coated
Surface Quality:
80-50
Blocking Wavelength Range (nm):
200 - 650

螺紋和安裝

Mount Thickness (mm):
5.0 ±0.1

環境和耐用性因素

Environmental Durability:
Humidity per MIL-STD-810H, Section 507.6
Temperature per MIL-STD-810H, Section 501.7 and 502.7

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

產品概覽

  • 非常適用於生命科學或化學分析
  • 可用於紫外線、可見光及紅外線中心波長
  • 採用高性能硬質鍍膜
  • 同時提供硬質鍍膜 OD 4.0 5nm25nm50nm 帶通濾光片

TECHSPEC®硬質鍍膜OD 4.0 10nm帶通濾光片是窄波濾光片,廣泛用於包括火焰光度法、元素或雷射光分離、螢光、雷射二極體清理、化學探測或分析等多種應用。TECHSPEC®硬質鍍膜OD 4.0 10nm帶通濾光片具有耐用的硬質鍍膜,可最大限度減少濾光片衰減,同時提高穿透率。這些光學濾光片能以深入的阻隔能力提供陡峭的斜率光譜,因此在需求嚴苛的應用中具有高效能。

注意: 這些濾光片是針對高光譜性能而非高雷射誘導損傷閾值(LIDT)而進行最佳化的。這些濾光片的典型 LIDT 值是1 J/cm2 @ 532nm, 10ns。如果你需要更高的 LIDT值的濾光片,請聯絡我們 。

Technical Information

All mounted TECHSPEC® Optical Filters have an arrow on the side of the mount that points to the filter-coated surface for quick reference. Filter oriented such that arrow points to filter coated surface S1. Anti-reflective (AR) coating is applied to S2.
All mounted TECHSPEC® Optical Filters have an arrow on the side of the mount that points to the filter-coated surface for quick reference. Filter oriented such that arrow points to filter coated surface S1. Anti-reflective (AR) coating is applied to S2.

Accessories

Title 比較庫存號碼  價格 Buy
12.5mm Dia., Nd:YAG Hard Coated OD 4.0 10nm Bandpass Filter Kit (4 Filters) #15-097 NT$23,360   Request Quote
  • 聯絡我們
    ×
25mm Dia., Nd:YAG Hard Coated OD 4.0 10nm Bandpass Filter Kit (4 Filters) #15-098 NT$37,456   Request Quote
  • 聯絡我們
    ×
50mm Dia., Nd:YAG Hard Coated OD 4.0 10nm Bandpass Filter Kit (4 Filters) #15-099 NT$91,315   Request Quote
  • 聯絡我們
    ×

相關產品

Custom

愛特蒙特光學(Edmund Optics)為您提供全面的光學和成像元件客製化服務,精準滿足特定應用需求。無論您的專案處於原型開發階段或籌備量產階段,我們都能為您提供靈活的解決方案。從概念設計到產品交付,我們經驗豐富的工程師團隊將為您提供全程支援。

我們的核心能力包括:

  • 尺寸定制、材料定制、鍍膜定制等
  • 高精度表面質量與平整度控制
  • 嚴格的公差要求與復雜的幾何形狀加工
  • 可靈活擴展的生產系統 — 從樣品試產到批量生產
target="_blank">客製化生產能力 或在此提交諮詢需求。

Frequently Purchased Together

Compatible Mounts

Title  Type 比較 庫存號碼   價格  Buy
50.0mm Optic Dia., Optic Mount Fixed #64-567 NT$1,658
Request Quote
  • 5-7 Days
    ×
50.0mm Optic Dia., Optic Mount Fixed #64-568 NT$1,658
Request Quote
  • 5-7 Days
    ×
9.5 - 73.0mm Optic Dia., Three-Screw Adjustable Ring Mount Fixed #36-605 NT$2,794
Request Quote
  • 5-7 Days
    ×
50.0/50.8mm Optic Dia., E-Series Kinematic Mount Adjustable - Tip-Tilt #15-867 NT$3,208
Request Quote
  • 5-7 Days
    ×
50.0mm Optic Dia., Fixed Optic Mount, Quick Start Optical Mounts Fixed #17-516 NT$3,208
Request Quote
  • 聯絡我們
    ×
10.0 - 60.0mm Optic Height, Metric Bar-Type Optic Holder Fixed #55-530 NT$3,641
Request Quote
  • 5-7 Days
    ×
19.5 - 108.0mm Optic Dia., Three-Screw Adjustable Ring Mount Fixed #03-670 NT$3,821
Request Quote
  • 5-7 Days
    ×
7.0 - 67.0 Optic Height, English Bar-Type Optic Holder Fixed #03-669 NT$3,893
Request Quote
  • 5-7 Days
    ×
8.0 - 118.0 Optic Height, English Bar-Type Optic Holder Fixed #03-666 NT$4,038
Request Quote
  • 5-7 Days
    ×
50.0/50.8mm Optic Dia., Kinematic Mount, 2-Screws Adjustable - Tip-Tilt #58-852 NT$4,506
Request Quote
  • 5-7 Days
    ×
50/50.8mm Diameter, E-Series Kinematic Mount, Quick Start Optical Mounts Adjustable - Tip-Tilt #17-522 NT$4,984
Request Quote
  • 聯絡我們
    ×
50.0/50.8mm Optic Dia., Kinematic Mount, 3-Screws Adjustable - Tip-Tilt #58-855 NT$5,227
Request Quote
  • 5-7 Days
    ×
2"/50.8mm Diameter, Bar Type Lens / Filter Holder, Quick Start Optical Mounts Fixed #17-530 NT$5,417
Request Quote
  • 聯絡我們
    ×
50.0/50.8mm Optic Dia., Optical Cell Assembly Fixed #36-465 Clearance NT$6,237
Request Quote
  • 5-7 Days
    ×
50/50.8mm Dia., Kinematic Mount, 3-Screws, Quick Start Optical Mounts Adjustable - Tip-Tilt #17-524 NT$7,003
Request Quote
  • 聯絡我們
    ×
50.0/50.8mm Optic Dia., Stainless Steel Kinematic Mount, 2-Screws Adjustable - Tip-Tilt #26-816 New NT$8,292
Request Quote
  • 5-7 Days
    ×
50.0/50.8mm Optic Dia., Stainless Steel Kinematic Mount, 3-Screws Adjustable - Tip-Tilt #26-819 New NT$9,013
Request Quote
  • 5-7 Days
    ×
50.0/50.8mm Optic Dia., X-Y Translating Optic Mount Adjustable - Linear (XY) #62-957 NT$10,382
Request Quote
  • 5-7 Days
    ×
50.0/50.8mm Optic Diameter, X-Y Translating Optic Mount, Quick Start Optical Mounts Adjustable - Linear (XY) #17-514 NT$11,906
Request Quote
  • 聯絡我們
    ×
50.0/50.8mm Optic Dia., Kinematic Mirror Mount Adjustable - Tip-Tilt #55-005 NT$12,149
Request Quote
  • 5-7 Days
    ×
50.0/50.8mm Optic Dia., Kinematic Mirror Mount with Micrometer Adjustable - Tip-Tilt #56-326 NT$13,014
Request Quote
  • 5-7 Days
    ×
5.0 - 100.0mm Optic Dia., Self-Centering Jaw Clamp Fixed #16-078 NT$13,807
Request Quote
  • 5-7 Days
    ×
50.0/50.8mm Optic Dia., Kinematic Mirror Mount with Micrometer, Quick Start Optical Mounts Adjustable - Tip-Tilt #17-520 NT$15,258
Request Quote
  • 聯絡我們
    ×
50.0/50.8mm Optic Dia., Precision Gimbal Mount Adjustable - Gimbal #55-000 NT$17,232
Request Quote
  • 5-7 Days
    ×
50/50.8mm ID, Precision Gimbal Mount, Quick Start Optical Mounts Adjustable - Gimbal #17-518 NT$18,846
Request Quote
  • 聯絡我們
    ×
50.0/50.8mm Optic Dia., X-Y-Z Translating Optic Mount Adjustable - Linear (XYZ) #62-960 NT$20,368
Request Quote
  • 5-7 Days
    ×
50.0/50.8mm Optic Dia., 5 Axes Optical Mount Adjustable - Linear (XYZ) & Tip-Tilt #13-778 NT$28,299