eo_logo
 
Product added to cart

¾" Dia Stainless Posts, Vertical Post 9"

×
Stock #39-350 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$3,047
Qty 1+
NT$3,047
Volume Pricing
Request Quote
下載產品資料

Specifications

概況

Type:
Mounting Post

物理和機械特性

Length (mm):
228.6
Weight (lbs):
1.0
Length (inches):
9.0
Diameter (inches):
3/4

螺紋和安裝

Mounting Threads:
3/4-16 Male (One End)

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

產品概覽

  • Posts for Integration into Imaging Systems
  • Vertical Posts Thread to Bases and Platforms
  • Horizontal Arms Thread to Posts and Microscope Head Mounts
  • Rack and Pinion Focusing Mounts, and Accessories also Available

Stainless Steel Posts for Imaging Systems are used for constructing and supporting imaging systems. Horizontal arms can be used with a 90° angle mount, on vertical posts, or with a breadboard adapter. Vertical posts can be threaded directly into bases or platforms, and include a steel collar with a set screw.