eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC®組件由愛特蒙特光學設計、指定或製造。進一步瞭解

15mm Length, Outer Tube

TECHSPEC Multi-Element Outer Tubes

×
Stock #37-900 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$748
Qty 1-4
NT$748
Qty 5+
NT$671
Volume Pricing
Request Quote
下載產品資料

Specifications

概況

Function:
Extension Tube (Fixed)

物理和機械特性

Extension Length (mm):
15.0
Total Length (mm):
15.0
Construction:
Matte Black Anodized Aluminum (6061-T6)
Outer Diameter (mm):
32.0

螺紋和安裝

Thread Type:
M29 x 0.75

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

產品概覽

  • 連續的 M29 x 0.75 內螺紋,可輕鬆設定鏡頭間距
  • 避免讓不需要的外部及雜散光進入系統
  • 提供多種適合精巧型系統的長度

TECHSPEC® 多元件外鏡筒提供體積精巧的系統安裝解決方案。這類外鏡筒提供五種不同長度,可控制整體系統長度。封閉式設計及霧面外觀,有助於避免讓不需要的外部及雜散光進入光學系統。TECHSPEC® 多元件外鏡筒沿著整個光學軸設置 M29 x 0.75 內部螺紋,可針對 TECHSPEC® 多元件內部單一光學接口TECHSPEC® 多元件內部成對光學接口,進行無限光學間距調整。在惡劣環境應用中,高度建議採用多元件扣環組 (#37-774),協助固定鏡頭間距。

注意:建議採用 TECHSPEC® 多元件鏡筒系統配件,以便輕鬆擴充或整合系統。多元件 2 吋正方形籠式介面平板  (#11-213) 可用於將多元件鏡筒系統組件安裝至 TECHSPEC 不鏽鋼安裝桿

Accessories

Title 比較庫存號碼  價格 Buy
Multi-Element Spanner Wrench with Scale #13-567 NT$2,127   Request Quote
  • 5-7 Days
    ×
Multi-Element Variable Aperture Joining Ring #11-176 NT$5,444 Qty 5+ NT$4,795   Request Quote
  • 5-7 Days
    ×
Multi-Element Outer Tube Joining Ring #11-179 NT$1,730 Qty 5+ NT$1,525   Request Quote
  • 5-7 Days
    ×
Multi-Element Retaining Ring Set #37-774 NT$667 Qty 5+ NT$588   Request Quote
  • 5-7 Days
    ×
C-Mount Male to M29 x 0.75 Male Adapter #11-178 NT$1,180 Qty 5+ NT$1,060   Request Quote
  • 5-7 Days
    ×
M29 x 0.75 Male to C-Mount Female Step-Down Adapter #11-177 NT$1,180 Qty 5+ NT$1,060   Request Quote
  • 聯絡我們
    ×
Multi-Element 2" Square Cage Interface Plate #11-213 NT$1,144 Qty 5+ NT$1,021   Request Quote
  • 5-7 Days
    ×
Multi-Element Cage Basic Mounting Plate #11-211 NT$1,144 Qty 5+ NT$1,096   Request Quote
  • 5-7 Days
    ×
Multi-Element Tube Spanner Wrench #11-046 NT$1,965   Request Quote