eo_logo
 
Product added to cart

Norland Optical Adhesive NOA 65, 1 oz. Application Bottle

See More by Norland

Norland Optical Adhesive NOA 65, 1 oz. Application Bottle

×
Stock #36-426 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$1,426
Qty 1-4
NT$1,426
Qty 5+
NT$1,351
Volume Pricing
Request Quote
下載產品資料

Specifications

概況

Size (oz):
1
Norland Number:
65
Shelf Life:
6 months
Type:
Bottle
Typical Applications:
More flexible adhesive for extra low strain applications. Suitable for cold blocking applications.

光學特性

Index of Refraction (nd):
1.52 @ 589nm
Absorption Range (nm):
350 - 380

材料特性

Glass Bonding:
Good
Metal Bonding:
Good
Plastic Bonding:
Fair
Viscosity (cps):
1200
Bonding Type:
Glass to Glass/Metal
Energy for Full Cure (J/cm2):
4.5

環境和耐用性因素

Durability:
Flexible

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 242:

產品概覽

  • 出眾的光學品質
  • 以易於使用的管裝形式提供
  • 經紫外線照射會快速固化

Norland光學膠是無溶劑的清潔型光學膠,經過精心設計,在紫外線照射時只需經過幾分鐘即可完全固化。Norland光學膠用於精密的對準或定位應用(需要結實且具彈性的黏合)中。若要使用Norland光學膠,請將光學膠塗在光學表面上與組件位置後,使用紫外線光源將元件固定到位。由於直到經紫外線照射時,光學膠才會固化,因此在元件定位階段可以多些時間。

注意:預先載入的諾蘭配料桶(3cc 及 10cc)需要使用配料槍或手持柱塞配料尖端,以便施用黏著劑。溫肥皂水或丙酮可用於分離黏合的元件。

Technical Information

Norland optical adhesives (NOA) application notes
Title Description
Applying Adhesive Covers best practices to use when applying Norland Optical Adhesives to ensure an even adhesive layer while avoiding air bubbles.
Chemical Resistance of NOA Covers the effects of various chemicals on Norland Optical Adhesives including acids, bases, and solvents.
Preventing Lens Separations with NOA Covers best practices to avoid adhesive failures when bonding optical elements.
Separating Lenses Bonded with NOA Covers how to unbond optical elements bonded with Norland Optical Adhesives.

Accessories

Title 比較庫存號碼  價格 Buy
1 oz. Bottle Set of 6 Norland Optical Adhesives (NOA 60 - NOA 81) #36-429 NT$7,630   Request Quote