eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC®組件由愛特蒙特光學設計、指定或製造。進一步瞭解

8mm UC Series Fixed Focal Length Lens

8mm FL, #33-307

8mm FL, #33-307

8mm FL, #33-307
×
Stock #33-307 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$8,450
Qty 1+
NT$8,450
Volume Pricing
Request Quote
下載產品資料

Specifications

概況

Series:
UC Series
Functionality:
Full Function
Type:
Fixed Focal Length Lens
Imaging Lens Type:
High Performance Lens with Compact Form Factor

物理和機械特性

Iris Option:
Variable
Length (mm):
41.51
Maximum Diameter (mm):
34
Outer Diameter (mm):
30
Weight (g):
78
Maximum Rear Protrusion (mm):
4.25
Maximum Length (mm):
40.61

光學特性

Horizontal Field of View @ Max Sensor Format:
59.1mm - 44.7°
Field of View at Max Sensor Format:
Horizontal: 59.1mm - 44.7°
Vertical: 43.4mm - 33.9°
Diagonal: 76mm - 55°
Horizontal Field of View, 1/2" Sensor:
59.1mm - 44.7°
Horizontal Field of View, 1/2.5" Sensor:
53.1mm - 40.7°
Horizontal Field of View, 1/3" Sensor:
43.4mm - 33.9°
Horizontal Field of View, 1/4" Sensor:
32.2mm - 25.6°
Maximum Image Circle (mm):
8.00
Numerical Aperture NA, Object Side:
0.0306
Number of Elements (Groups):
9 (8)
Focal Length FL (mm):
8.00
Primary Magnification PMAG:
0.114
Working Distance (mm):
50 - ∞
Aperture (f/#):
f/1.8 - f/11
Coating:
λ/4 MgF2
Coating Specification:
λ/4 MgF2
Entrance Pupil Position (mm):
22.07
Object Space Principal Plane (mm):
27.98
Image Space Principal Plane (mm):
1.77
Maximum Distortion (%):
-3.92
Exit Pupil Position (mm):
-20.88
Lens Wavelength Range:
VIS
Resolution (lp/mm):
270

傳感器

Optimized Sensor Format:
1/2.5"
Maximum Sensor Format:
1/2"
Pixel Size, H x V (μm):
1.85 x 1.85

螺紋和安裝

Filter Thread:
M43 x 0.75 (Male)
Filter Thread Adapter:
Front Thread:
M34.0 x 0.5 (Male)
Mounting Diameter (mm):
30.0
Mount:
C-Mount

環境和耐用性因素

Storage Temperature (°C):

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

產品概覽

  • 超緊湊 (UC) 設計,外型小巧
  • 4K分辨率,專為小像素設計 (≤2.2μm)
  • 已針對1/2.5"傳感器進行最佳化,支援尺寸達1/1.8"的傳感器

我們所推出超緊湊TECHSPEC® UC系列定焦鏡頭的設計目的,是最佳化效能、成本及尺寸,同時不損及品質或手感。這些鏡頭專為 ≤2.2μm 的像素而設計,能在整個傳感器範圍內提供高層級的分辨率 (>200 lp/mm),並與所有標準C接環相機相容。TECHSPEC® UC 系列定焦鏡頭具有焦點與光圈調整功能,以及埋頭固定螺釘,為用於典型的機器視覺工作距離而精心打造。雖然這些鏡頭已針對1/2.5"傳感器進行最佳化,但是許多焦距適用於達1/1.8"的傳感器。TECHSPEC® UC系列定焦鏡頭用於所有片幅較小的相機 不管在短的工作距離或是長的工作距離應用時都有出色表現,因此非常適用於檢測、工廠自動化、生物醫學裝置及其他廣泛應用。

注意:固定孔徑儀表版本請參閱 TECHSPEC® UCi 系列定焦鏡頭

Edmund Optics has created a family of high-performance ultra-compact optical designs (the UC Series family) and developed 3 customized optomechanical solutions targeted for specific applications. These lens sub-families utilize the same optics as the UC Series lenses providing the same optical performance in a variety of optomechanical solutions to meet your application requirements:

UC Series: Features locking cam focus and iris adjustment in an ultra-compact design and is the most adjustable version of these optical designs; they are the typical high-quality machine vision lenses.

UCi Series: Simplified mechanics featuring fixed apertures with compact housing. Industrial Ruggedization for reduced size, cost, and locked focus.

UCr Series: All optics glued in place and a locking C-clamp focus ring. Stabilized Ruggedization for reduced pixel shift and improved focus stability.

UCw Series: Waterproof, designed to meet IEC Ingress Protection Code IPX7 to withstand exposure to water up to 1 meter depth for 30 minutes.

Technical Information

#33-307, 8mm UC Series Fixed Focal Length Lens, Distortion Plot
#33-307, 8mm UC Series Fixed Focal Length Lens, Distortion Plot
#33-307, 8mm UC Series Fixed Focal Length Lens, Relative Illumination Plot
#33-307, 8mm UC Series Fixed Focal Length Lens, Relative Illumination Plot
#33-307, 8mm UC Series Fixed Focal Length Lens, Working Distance versus Field of View Plot
#33-307, 8mm UC Series Fixed Focal Length Lens, Working Distance versus Field of View Plot
#33-307, 8mm UC Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 100mm Working Distance, f2.8
#33-307, 8mm UC Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 100mm Working Distance, f2.8
#33-307, 8mm UC Series Fixed Focal Length Lens, Depth of Field Plot, 100mm Working Distance, f2.8
#33-307, 8mm UC Series Fixed Focal Length Lens, Depth of Field Plot, 100mm Working Distance, f2.8
#33-307, 8mm UC Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 100mm Working Distance, f4
#33-307, 8mm UC Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 100mm Working Distance, f4
#33-307, 8mm UC Series Fixed Focal Length Lens, Depth of Field Plot, 100mm Working Distance, f4
#33-307, 8mm UC Series Fixed Focal Length Lens, Depth of Field Plot, 100mm Working Distance, f4
#33-307, 8mm UC Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 250mm Working Distance, f2.8
#33-307, 8mm UC Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 250mm Working Distance, f2.8
#33-307, 8mm UC Series Fixed Focal Length Lens, Depth of Field Plot, 250mm Working Distance, f2.8
#33-307, 8mm UC Series Fixed Focal Length Lens, Depth of Field Plot, 250mm Working Distance, f2.8
#33-307, 8mm UC Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 250mm Working Distance, f4
#33-307, 8mm UC Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 250mm Working Distance, f4
#33-307, 8mm UC Series Fixed Focal Length Lens, Depth of Field Plot, 250mm Working Distance, f4
#33-307, 8mm UC Series Fixed Focal Length Lens, Depth of Field Plot, 250mm Working Distance, f4
 Dimensions

Focal Length

(mm)

A (mm) B (mm) C (mm) D (mm) Filter Thread
4 40 40.6 30 2.8 M62.0 x 0.75 with required filter adapter #33-308
6 36 40.9 30 3.2 M34.0 x 0.5
8 30 40.61 30 5.15 M34.0 x 0.5
12 30 35.2 30 2.7 M25.5 x 0.5
16 30 29.13 30 3.38 M25.5 x 0.5
25 30 31.28 30 4.0 M25.5 x 0.5
35 30 52.76 30 4.58 M25.5 x 0.5

相容的相機

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
This site is protected by VikingCloud's Trusted Commerce program