eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC®組件由愛特蒙特光學設計、指定或製造。進一步瞭解

10mm 50R/50T Cube Beamsplitter

×
Stock #32-601 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$7,030
Qty 1-5
NT$7,030
Qty 6+
NT$5,624
Volume Pricing
Request Quote
下載產品資料

Specifications

概況

Type:
Standard Beamsplitter

物理和機械特性

Bevel:
Protective bevel as needed
Construction:
Cube
Dimensions (mm):
10.0 x 10.0 x 10.0 ±0.10

光學特性

Beam Deviation (arcmin):
±3
Coating:
λ/4 MgF2 @ 550nm on Faces
Multilayer Dielectric on Hypotenuse
Reflection/Transmission Ratio (R/T):
50/50
Reflection/Transmission Tolerance (%):
±5
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
60-40
Wavelength Range (nm):
400 - 700
Power (fringes) @ 632.8nm:
1.25
Irregularity (fringes) @ 632.8nm:
0.25

Regulatory Compliance

RoHS 2015:
Reach 223:
Certificate of Conformance:

產品概覽

  • 鍍多層介質膜
  • 可選 30/70、70/30 或 50/50 分光比率
  • 非常適合對偏振不敏感的應用

TECHSPEC® 立方體分光鏡由兩個直角稜鏡膠合而成,具有各種反射/穿透比。輸出帶有部分偏振,因此非常適用於照明和其他不考慮偏振的應用。  TECHSPEC® 立方體分光鏡的特點是在其中一個稜鏡的斜面鍍上干涉膜,以最小的吸收損失提供設計波段下的反射/穿透比。 

請注意:  若偏振光特性使用對您的應用至關重要,建議您選擇 TECHSPEC® 偏振分光鏡 或 TECHSPEC® 非偏振分光鏡