eo_logo
 
Product added to cart

MFC-200 Compact Digital Counter

See More by Nikon
MFC-200 Compact Digital Counter

MFC-200 Compact Digital Counter

×
Stock #29-230 聯絡我們
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$36,050
Qty 1+
NT$36,050
Volume Pricing
Request Quote

Specifications

概況

Type:
Digital Counter
Model Number:
MFC-200
Note:
Includes Standard Measuring Probe
Minimum Displayed Value: 0.1 µm (switchable to 0.05 µm or 1 µm)
Manufacturer:
Nikon

物理和機械特性

Weight (g):
95
Dimensions (mm):
80(W) x 84.3(H) x 25.5(D)

硬體與介面連接

Power Supply:
12V 5A (#29-231 Power Supply and #29-232 Power Supply Cable Required)

環境和耐用性因素

Operating Temperature (°C):
0 to +40
Storage Temperature (°C):
-20 to +60

Regulatory Compliance

RoHS:
Not Compliant
Certificate of Conformance:

產品概覽

  • 1µm精度(20°C 時)和 0 - 50mm 的測量長度
  • 最大響應速度500 mm/s
  • 提供花崗岩平臺支架和 6 種測量探頭尖端類型選項

NIKON DIGIMICRO 數位長度測量系統具有內建光電數位線性刻度,可對工業材料的厚度、深度和高度進行精確的接觸式測量。此測量系統的測量範圍為 0 – 50mm,最小可讀值為 0.1μm,精度為 1μm(20°C 時),反應速度為 500mm/秒。測量探頭有 6 種測量探頭形狀可供選擇,如標準尖端、針尖尖端、塑膠尖端、偏心尖端、扁平尖端和滾軸尖端,可用於測量各種材料。NIKON DIGIMICRO 數位長度測量系統配備 MFC-200 數位計數器,可實現顯示和解析度切換、方向切換以及顯示單元切換功能。該測量系統是需要極高精度和準確度的工業計量應用的理想之選。

Technical Information

PID4485_Measurement_Probes
PID4485_Measurement_Probes

Accessories

Title 比較庫存號碼  價格 Buy
DIGIMICRO MF-501 High Performance Measurement Head #29-229 NT$64,400   Request Quote
  • 聯絡我們
    ×
MFC-200 Compact Digital Counter #29-230 NT$36,050   Request Quote
  • 聯絡我們
    ×
Power Supply for MFC-200 #29-231 NT$8,680   Request Quote
  • 聯絡我們
    ×
Power Cord for MFC-200 Power Supply (120V) #29-232 NT$499   Request Quote
  • 聯絡我們
    ×
MS-32G Granite Measurement Stand #29-233 NT$36,575   Request Quote
  • 聯絡我們
    ×
Pin Attachment Measuring Probe #29-234 NT$1,803   Request Quote
  • 聯絡我們
    ×
Flat Attachement Measuring Probe #29-235 NT$1,803   Request Quote
  • 聯絡我們
    ×
Plastic Attachment Measuring Probe #29-236 NT$1,593   Request Quote
  • 聯絡我們
    ×
Off-center Attachment Measuring Probe #29-237 NT$4,095   Request Quote
  • 聯絡我們
    ×
Standard Attachement Measurement Probe #29-238 NT$1,663   Request Quote
  • 聯絡我們
    ×
Roller Attachment Measuring Probe #29-239 NT$4,270   Request Quote
  • 聯絡我們
    ×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin