eo_logo
 
Product added to cart

DIGIMICRO MF-501 High Performance Measurement Head

See More by Nikon
DIGIMICRO MF-501 High Performance Measurement Head

DIGIMICRO MF-501 High Performance Measurement Head

×
Stock #29-229 聯絡我們
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$64,400
Qty 1+
NT$64,400
Volume Pricing
Request Quote

Specifications

概況

Type:
Measurement Head
Model Number:
MF-501
Note:
Includes Standard Measuring Probe
Mearusing Force: Downward 1.13 to 1.62N (Variable to about 0.29N), Laterally 0.64 to 1.23N
Manufacturer:
Nikon

物理和機械特性

Weight (g):
310
Dimensions (mm):
30 (W) x 232 (H)
Accuracy (μm):
1 µm (20 °C)
Speed (mm/s):
500

環境和耐用性因素

Operating Temperature (°C):
0 to +40
Storage Temperature (°C):
-20 to +60

Regulatory Compliance

RoHS:
Not Compliant
Certificate of Conformance:
REACH 241:

產品概覽

  • 1µm精度(20°C 時)和 0 - 50mm 的測量長度
  • 最大響應速度500 mm/s
  • 提供花崗岩平臺支架和 6 種測量探頭尖端類型選項

NIKON DIGIMICRO 數位長度測量系統具有內建光電數位線性刻度,可對工業材料的厚度、深度和高度進行精確的接觸式測量。此測量系統的測量範圍為 0 – 50mm,最小可讀值為 0.1μm,精度為 1μm(20°C 時),反應速度為 500mm/秒。測量探頭有 6 種測量探頭形狀可供選擇,如標準尖端、針尖尖端、塑膠尖端、偏心尖端、扁平尖端和滾軸尖端,可用於測量各種材料。NIKON DIGIMICRO 數位長度測量系統配備 MFC-200 數位計數器,可實現顯示和解析度切換、方向切換以及顯示單元切換功能。該測量系統是需要極高精度和準確度的工業計量應用的理想之選。

Technical Information

PID4485_Measurement_Probes
PID4485_Measurement_Probes

Accessories

Title 比較庫存號碼  價格 Buy
DIGIMICRO MF-501 High Performance Measurement Head #29-229 NT$64,400   Request Quote
  • 聯絡我們
    ×
MFC-200 Compact Digital Counter #29-230 NT$36,050   Request Quote
  • 聯絡我們
    ×
Power Supply for MFC-200 #29-231 NT$8,680   Request Quote
  • 聯絡我們
    ×
Power Cord for MFC-200 Power Supply (120V) #29-232 NT$499   Request Quote
  • 聯絡我們
    ×
MS-32G Granite Measurement Stand #29-233 NT$36,575   Request Quote
  • 聯絡我們
    ×
Pin Attachment Measuring Probe #29-234 NT$1,803   Request Quote
  • 聯絡我們
    ×
Flat Attachement Measuring Probe #29-235 NT$1,803   Request Quote
  • 聯絡我們
    ×
Plastic Attachment Measuring Probe #29-236 NT$1,593   Request Quote
  • 聯絡我們
    ×
Off-center Attachment Measuring Probe #29-237 NT$4,095   Request Quote
  • 聯絡我們
    ×
Standard Attachement Measurement Probe #29-238 NT$1,663   Request Quote
  • 聯絡我們
    ×
Roller Attachment Measuring Probe #29-239 NT$4,270   Request Quote
  • 聯絡我們
    ×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin