eo_logo
 
Product added to cart

Corning® Varioptic® - Variable Focus Liquid Lens, Driving Electronics Development Kit

USB-M Universal Driver Board

USB-M Universal Driver Board Corning® Varioptic® Variable Focus Liquid Lens Driver Board with Maxim MAX14574 Driver and I2C/DC Input +1
×
Stock #28-773 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$25,900
Qty 1+
NT$25,900
Volume Pricing
Request Quote

Specifications

概況

Contents of Kit:
USB-M Unviersal Control Board
Maxim MAX14574 Driver Board (with 4 pin connector and 6 pin connector for thermistor populated 6 pin FPC)
Control Software Documentation Package
Model Number:
D-E-Kit

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

產品概覽

  • 透過外加電壓來變換焦距
  • 機器視覺自動對焦應用的理想選擇
  • 所需電力低於傳統自動對焦鏡頭

Corning® Varioptic® 可變焦液體鏡頭包含兩種密度相同但折射指數不同的液體。兩種液體的球形界面半徑可依電壓進行交換,以實現變焦或自動對焦功能。這類鏡頭專為穩定光軸設計,無論何種方位均能操作,並具有抗反射鍍膜,在400與700nm可達到最優異的穿透率。Corning® Varioptic® 可變焦液體鏡頭是自動變焦應用的理想選擇,不含可動零件,更為迅速、耐用,且所需電力低於傳統自動變焦鏡頭。目前售有適合高速應用的2.5mm孔徑鏡頭,以及適合長焦距、大型傳感器及雷射應用的3.9mm孔徑鏡頭。此外我們還提供開發工具包,其中包括鏡頭,電子驅動設備,電纜和軟件,非常易於使用,通過USB-A進行連接。

注意:這些產品對靜電放電 (ESD) 敏感。應採取處理預防措施以防止意外損壞,例如使用防靜電設備以及在不使用時將產品存放在防靜電容器中。

Technical Information

PRODUCTS WITH UPDATED USER INFORMATION WHEN USED WITH #12-247, #12-248, OR #17-123
Stock No. Description
#34-283 Packaged A-30N0-P04 Liquid Lens (VIS)
#15-740 Packaged A-30N0-P04 Liquid Lens w/ Thermistor (VIS)
#19-354 Packaged A-30N1-P04 Liquid Lens w/ Thermistor (NIR)
#17-126 A-39N0 Liquid Lens Development Kit (VIS)
#19-358 A-39N1 Liquid Lens Development Kit (NIR)
#37-521 6mm FL, Liquid Lens M12 Lens
#37-522 8mm FL, Liquid Lens M12 Lens
#37-523 12mm FL, Liquid Lens M12 Lens
#37-524 16mm FL, Liquid Lens M12 Lens
#33-676 35mm, f/5, Liquid Lens Cx Series Fixed Focal Length Lens
#33-687 50mm, f/7, Liquid Lens Cx Series Fixed Focal Length Lens

When using a Maxim driver board with a Corning® Varioptic® A39Nx series lens, the jumper at ST2 must be removed to ensure optimal performance and product lifetime. Please contact us for updated user manuals with more information.

Accessories

Title 比較庫存號碼  價格 Buy
Corning® Varioptic® - Variable Focus Liquid Lens, Driving Electronics Development Kit #28-773 NT$25,900   Request Quote
  • 5-7 Days
    ×
USB-M Universal PCB with Maxim MAX14574 Driver and USB Input #28-774 NT$10,535   Request Quote
  • 聯絡我們
    ×
Corning® Varioptic® - 4 to 6/6 to 4 Pin FPC Adapter Board #22-588 NT$3,535   Request Quote
  • 5-7 Days
    ×
Corning® Varioptic® - Variable Focus Liquid Lens, Driver Board with Maxim MAX14574 Driver and I2C/DC Input #12-248 NT$8,925   Request Quote
  • 5-7 Days
    ×

相關產品

Frequently Purchased Together

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin