eo_logo
 
Product added to cart

0.22 NA VIS/NIR Patchcord 100 Micron Fiber w/ FC Connector

×
Stock #23-706 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$6,755
Qty 1-4
NT$6,755
Qty 5+
NT$6,090
Volume Pricing
Request Quote
下載產品資料

Specifications

概況

Type:
Patchcord
Fiber Cable Type:
Multimode

物理和機械特性

Length (m):
1.5
Core Diameter (μm):
100
Jacket Material:
PVC MONOCOIL (0.112" OD)

光學特性

Coating Type:
Nylon
Numerical Aperture NA:
0.22
Wavelength:
VIS-IR

硬體與介面連接

Connector:
FC/PC

環境和耐用性因素

Operating Temperature (°C):
-40 to +100

Regulatory Compliance

RoHS:
Certificate of Conformance:

產品概覽

  • 可選UV/VIS 和 VIS/NIR 版本
  • FC 連接口,相容空間濾波片
  • FC 連接口,相容光纖準直裝置
  • FC 和 SMA 連接器選項

品質光纖跳接線特別適用於需要在UV-VIS (190 - 1250nm)或VIS-NIR (300 - 2400nm)範圍內實現最佳傳輸的應用。這些跳接線的長度為1.5m,有尼龍或Tefzel塗層。這些跳接線的線芯直徑範圍為 50 – 1000μm, 為各種線芯尺寸提供了優質的解決方案。高品質光纖跳接線可使用SMA 905或FC/PC連接器,具有0.22數值孔徑。這些跳接線特別適用於需要在紫外-可見光或可見光-紅外波長中實現最佳傳輸的應用。