eo_logo
 
Product added to cart

8-pin Hirose HR25 Power Supply, 1.8m Cable, Universal

See More by IDS Imaging Development Systems

8-pin Hirose HR25 Power Supply, 1.8m Cable, Universal, #16-016

×
Stock #16-016 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$4,025
Qty 1+
NT$4,025
Volume Pricing
Request Quote
下載產品資料

Specifications

概況

Type:
Camera Accessory

硬體與介面連接

Length of Cable (m):
1.8

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

產品概覽

  • Ultra-Compact Housing
  • Progressive Scan
  • Adjustable Frame Rate via Binning, Sub-sampling or AOI
  • Powerful Easy to Use Software Interface

The EO GigE cameras are equipped with a host of features to make machine vision easy. Included with each camera is a software interface that allows users to set a specified Area of interest (AOI), gain, exposure time, frame rate, trigger delay and even digital output (flash) delay and duration. Users can set the exposure, gain and white balance to a specified level or allow the camera to adjust these parameters automatically. The camera software allows capturing of still images in JPEG and Bitmap file format or video in AVI format. In addition, the software can perform edge enhancement, image mirroring and image binning, in the vertical and horizontal directions, as well as hot pixel correction. Direct Show (WDM), ActiveX and TWAIN drivers as well as SDK documentation are included.

Note: Power supply is required for operation and sold separately. For compatible power supply and tripod mount adapter see in each camera’s specification. GigE cables (required for operation) and capture cards also available. Drivers and manuals available for download.

IDS Imaging uEye+ GigE 相機提供具有各種解析度的大量 CMOS 傳感器選項,可充分利用 GigE 介面。這些相機有全域滾動快門,可提供極快的影格速率(最高可達 79 fps)。這些相機可提供全 GigE 傳輸速率,以及乙太網路供電 (PoE) 功能,連接線長度最長可達 100m。相機外殼小巧輕便,又堅固耐用,因此非常適合空間關鍵應用,適用於多相機系統或機器人。緊湊型動力 (CP) 版本具有經過行業證明的結實外形,僅有 29 x 29 x 29mm。標準版本 (SE) 外殼的堅固性更高,並能提供更好的散熱。相機還有可擰緊的 8 針 Hirose 接頭(用於觸發器和閃光燈),以及2個 GPIO 引腳。這些相機運用 IDS Imaging 最新的 Peak SDK 平臺(支援 GenICam 與 GigE Vision 標準)以簡化軟體開發和整合。IDS Imaging uEye+ GigE 相機非常適用於自動化、汽車、醫療技術與物流等各種應用。

Accessories

Title 比較庫存號碼  價格 Buy
6-pin Hirose HR10 Power Supply, 1.8m Cable, Universal #63-859 NT$4,060   Request Quote
  • 5-7 Days
    ×
5m Length, Cat 5e GigE Cable, RJ45 Connection #63-863 NT$525   Request Quote
  • 5-7 Days
    ×
10G/5G/1G GigE PoE+ NBASE-T Ethernet Card #16-033 NT$9,450   Request Quote
  • 5-7 Days
    ×
10G/5G/1G GigE PoE+ NBASE-T Ethernet Card, 2 Ports #17-947 Clearance NT$15,750   Request Quote
  • 5-7 Days
    ×
10m Length, Cat 5e GigE Cable, RJ45 Connection #63-864 NT$700   Request Quote
  • 5-7 Days
    ×
6ft Length, Cat 6 SSTP GigE Cable, RJ45 Connection #59-231 NT$1,505   Request Quote
  • 5-7 Days
    ×
12ft Length, Cat 6 SSTP GigE Cable, RJ45 Connection #59-232 NT$1,855   Request Quote
  • 5-7 Days
    ×
25ft Length, Cat 6 SSTP GigE Cable, RJ45 Connection #59-233 NT$2,450   Request Quote
  • 5-7 Days
    ×
100ft Length, Cat 6 SSTP GigE Cable, RJ45 Connection #59-234 NT$7,175   Request Quote
  • 5-7 Days
    ×
8-pin Hirose HR25 Power Supply, 1.8m Cable, Universal #16-016 NT$4,025   Request Quote
  • 5-7 Days
    ×
GPIO Cable, 8-Pin Hirose HR25 Connector to Open End, 5m #86-758 NT$5,670   Request Quote
  • 5-7 Days
    ×
¼-20 Mounting Adapter for IDS Imaging USB 3/GigE/PoE Camera - Rev 2 #35-088 NT$1,400   Request Quote
  • 5-7 Days
    ×
¼-20 Mounting Adapter for IDS Imaging USB3 SE or GigE SE (Rev.4) Camera #16-017 NT$1,470   Request Quote
  • 5-7 Days
    ×
Power Over Ethernet (PoE) Single Port injector #68-469 NT$2,485   Request Quote
  • 5-7 Days
    ×
Intel PRO/1000 PT, GigE Board PCI-E #63-867 Clearance NT$5,390   Request Quote
  • 5-7 Days
    ×

Frequently Purchased Together

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin