eo_logo
 
Product added to cart

2ft Data Cable, 4-pin Male to Female M8

See More by Zaber™

2ft Data Cable, 4-pin Male to Female M8

×
Stock #15-296 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$525
Qty 1+
NT$525
Volume Pricing
Request Quote
下載產品資料

Specifications

概況

Type:
Cables & Power Supplies
Note:
Daisy chain connection cable

硬體與介面連接

Length of Cable (m):
0.6

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

產品概覽

  • 高精度,25mm、50mm、100mm和200mm行程選項
  • 電機和控制器集成
  • 提供整合每轉200計數(CPR)配有編碼器馬達
  • 輕鬆配置為 X-Y 和 X-Y-Z 組態

Zaber™ 高精密電動載片台系統是由電腦控制、獨立的線性級,包括步進馬達和內置控制器。Zaber™ 高精密電動載片台系統可以直接連接到電腦的RS-232接口,而隨附的軟體則提供了一種控制行駛距離或位置的簡便方法。此外,手動控制電位計允許平穩的手動移動。編碼器版本適用於所有行程長度,步進馬達集成了每轉200個計數 (CPR) 旋轉正交編碼器。集成的旋轉編碼器提供閉環控制和滑移/失速檢測和復歸。

注意: 安裝至標準公制或英制麵包板時,需要有底部轉接板(另售)。24-48 VDC通用電源設備、用於菊花鏈的數據電纜和電腦接口電纜(USB或RS-232)作爲附件單獨銷售。使用頂部轉接板#68-644 安裝 70mm TECHSPEC® 調整臺

Technical Information

Accessories

Title 比較庫存號碼  價格 Buy
USB to RS-232 Adapter #68-344 Clearance NT$1,645   Request Quote
  • 5-7 Days
    ×
Power Terminal Block, 2 pin, 5mm Pitch #15-304 NT$175   Request Quote
  • 5-7 Days
    ×
Serial Adapter Cable with M8 Female Plug #15-297 NT$665   Request Quote
  • 聯絡我們
    ×
2ft Data Cable, 4-pin Male to Female M8 #15-296 NT$525   Request Quote
  • 5-7 Days
    ×
USB to Serial Converter Cable with M8 Female Plug #15-295 NT$1,575   Request Quote
  • 5-7 Days
    ×
48V Universal Power Supply #15-294 NT$1,505   Request Quote
  • 5-7 Days
    ×
Top Adapter Plate #68-644 NT$3,325   Request Quote
  • 5-7 Days
    ×
Bottom Adapter Plate #68-645 NT$2,590   Request Quote
  • 5-7 Days
    ×
Z-Axis Adapter Bracket #68-343 NT$3,290   Request Quote
  • 5-7 Days
    ×

相關產品

Frequently Purchased Together

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin